(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Wheels - With fixed steel plate, double elastomer wheel, N100 series.

Wheels - With fixed steel plate, double elastomer wheel, N100 series.
  • Volume Discount

•Caster Type : Screw-In Type, Two Wheels
•Wheel Material : Elastomer
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Oil Resistance
•Stopper : Not Provided, With Rotation Stopper
For complete product overview and details on Dual-Wheel Caster, N100 see the sections below:

Part Number
N100
N100S
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper
1 Piece(s)Available

13 Days or more

No Stopper
1 Piece(s)Available

13 Days or more

With Rotation Stopper

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Properties Caster with Bearings Load Range(daN) 80.01~140.00
Allowable Load (Effective Load)(daN) 98 Mounting Height H(mm) 122 Wheel Material Elastomer
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Steel Mounting Hole Pitch Longitudinal direction P1 or Fp(mm) 71
Mounting Hole Pitch Transverse Direction P2(mm) 71 Plate Length F1 or Fb(mm) 90 Plate Width F2(mm) 90
Wheel Dia. D(φ) 100 Wheel Width W(mm) 66 Turning Radius C(mm) 28
Mounting Section Shape Screw-In

Additional Products in this Category

Tech Support