(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With threaded stud mount, double nylon caster, TY50N series.

Casters - With threaded stud mount, double nylon caster, TY50N series.
  • Volume Discount

•Caster Type : Screw-In Type, Two Wheels
•Wheel Material : Elastomer, Nylon
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Oil Resistance
•Stopper : Not Provided, With Rotation Stopper
For complete product overview and details on Dual-Wheel Caster, TY50N see the sections below:

Part Number
TY50N3
TY50N3S
TY50N4
TY50N4S
TY50N8
TY50N8S
TY50N8SV
TY50N10
TY50N10S
TY50N12
TY50N12P1.25
TY50N12S
TY50N12SP1.25
TY50N12SV
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStopper Mounting Height H
(mm)
Wheel Material Thread Diameter Nd Model Number Ends in V
1 Piece(s)Available

12 Days or more

-No Stopper57.5NylonW3/8X Screw Thread 16No
1 Piece(s)Available

12 Days or more

-With Rotation Stopper57.5NylonW3/8X Screw Thread 16No
1 Piece(s)Available

12 Days or more

-No Stopper57.5NylonU1/2X Screw Thread 20No
1 Piece(s)Available

12 Days or more

-With Rotation Stopper57.5NylonU1/2X Screw Thread 20No
1 Piece(s)Available

8 Days or more

10No Stopper57.5NylonM8X1.25No
1 Piece(s)Available

12 Days or more

-With Rotation Stopper57.5NylonM8X1.25No
1 Piece(s)Available

12 Days or more

-With Rotation Stopper43.5ElastomerM8X1.25Yes (Metal Stopper Part)
1 Piece(s)Available

12 Days or more

-No Stopper57.5NylonM10X1.5No
1 Piece(s)Available

12 Days or more

-With Rotation Stopper57.5NylonM10X1.5No
1 Piece(s)Available

8 Days or more

10No Stopper57.5NylonM12X1.75No
1 Piece(s)Available

12 Days or more

-No Stopper57.5NylonM12X1.25No
1 Piece(s)Available

12 Days or more

-With Rotation Stopper57.5NylonM12X1.75No
1 Piece(s)Available

12 Days or more

-With Rotation Stopper57.5NylonM12X1.25No
1 Piece(s)Available

12 Days or more

-With Rotation Stopper45ElastomerM12X1.75Yes (Metal Stopper Part)

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Load Range(daN) 35.01~80.00 Allowable Load (Effective Load)(daN) 58.8
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Steel Wheel Dia. D(φ) 50
Wheel Width W(mm) 49 Turning Radius C(mm) 17 Mounting Section Shape Screw-In

Additional Products in this Category

Tech Support