(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Caster Type : Screw-In Type, Two Wheels
•Wheel Material : Nylon
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Oil Resistance
•Stopper : Not Provided, With Rotation Stopper
For complete product overview and details on Dual-Wheel Caster, TFW40N see the sections below:
Part Number
Configured Part Number is shown.
TFW40N10
Caster Type | Screw-In Type / Dual Wheels | Load Range(daN) | 35.01~80.00 | Allowable Load (Effective Load)(daN) | 39.2 |
---|---|---|---|---|---|
Wheel Material | Nylon | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance | Metal Piece(Fittings etc.,) Material | Steel |
Wheel Dia. D(φ) | 40 | Wheel Width W(mm) | 40 | Turning Radius C(mm) | 15 |
Mounting Section Shape | Screw-In |
Please check the type/dimensions/specifications of the part TFW40N10 in the Casters - With Threaded Stud Mount, Double Nylon Caster, TFW40N Series (White Color). series.
Part Number |
---|
TFW40N10S |
TFW40N12 |
TFW40N12S |
TFW40N3 |
TFW40N3S |
TFW40N8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy