(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw blade pro side

Screw blade pro side
  • Volume Discount

[Features]
· The load to the motor is also very lightly reduced. It is hygienic, inexpensive and economical compared with stainless steel. Combination of long and short free movement is possible, and assembly is easy.
· Very light weight (specific gravity of iron: 7.85, nylon specific gravity: 1.14). load to the motor is also very lightly reduced.
· It is hygienic, no-rust, inexpensive and economical compared with stainless steel.
· Highly efficient combination of long and short free movement possible, and screw assembly is easy. Also, welding and sander finishing are unnecessary like metal, so working time is also shortened and efficient.
· Superior wear resistance.
· Chemical resistance: It is strong against chemicals, it is not affected by weak acid and alkali.
· Heat resistance: The standard heat resistance temperature is 60°C, and the heat resistant temperature for heat resistant type is 100°C.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4RI-BK
4RI-WH
5LI-BK
5LI-WH
5RI-BK
6LII-BK
6LII-WH
8LII-BK
8LII-WH
8RII-BK
8RII-WH
10LI-WH
10RII-BK
10RII-WH
14RGI
16RI-WH
21/2200RI-BK
21/2200RI-WH
21/2254LI-WH
21/2254RII-BK
31/8200RI-BK
31/8200RI-WH
31/8254LI-WH
31/8254RII-BK
40R15-10
40R30-10
41/2LII-BK
41/2LII-WH
41/2RIII-BK
41/2RIII-WH
136LI
191/2LI
N-6LI-BK
N-6RI-BK
N-8RII-BK
N-8RII-WH
N-41/2RI-BK
N-41/2RI-WH
SB-4-41/2-5R-136-ST
SB-5L-ST
SB-6-ST
SB-8-N-8-ST
SB-10-ST
SB-12-ST
SB-14-ST
SB-21/2-20031/8-200-ST
SB-21/2-254-ST
SB-21/2-254-SUS
SB-31/8-254-ST
SB-40R30-10-SUS
SB-N-6-ST
SB-N-41/2-ST
TR-11/4
TR-40A
TR-50A
TRM-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Style Winding direction Outer Diameter D Tolerance ±1.0
(mm)
Shaft outer d-0
(mm)
Axis inner diameter d-1
(mm)
D
(mm)
d
(mm)
Application Color Operating Temperature Min
(℃)
Operating Temperature Max
(℃)
1 Piece(s)Available

10 Days or more

StandardRight10040.032.0---Black-2060
1 Piece(s)Available

10 Days or more

StandardRight10040.032.0---White-2060
1 Piece(s)Available

10 Days or more

StandardLeft12440.932.0---Black-2060/100
1 Piece(s)Available

10 Days or more

StandardLeft12440.932.0---White-2060/100
1 Piece(s)Available

10 Days or more

StandardRight12440.032.0---Black-2060/100
1 Piece(s)Available

10 Days or more

StandardLeft15042.032.0---Black-2060
1 Piece(s)Available

10 Days or more

StandardLeft15042.032.0---White-2060
1 Piece(s)Available

10 Days or more

StandardLeft20061.349.0---Black-2060/100
1 Piece(s)Available

10 Days or more

StandardLeft20061.349.0---White-2060/100
1 Piece(s)Available

10 Days or more

StandardRight20060.449.0---Black-2060
1 Piece(s)Available

10 Days or more

StandardRight20060.449.0---White-2060
1 Piece(s)Available

10 Days or more

StandardLeft24875.560.9---White-2060
1 Piece(s)Available

67 Days or more

StandardRight24773.260.9---Black-2060
1 Piece(s)Available

10 Days or more

StandardRight24773.260.9---White-2060
1 Piece(s)Available

10 Days or more

StandardRight347106.589.5-----20100
1 Piece(s)Available

10 Days or more

StandardRight400158.0141.0---White-2060
1 Piece(s)Available

8 Days or more

StandardRight6327.020.2---Black-2060
1 Piece(s)Available

10 Days or more

StandardRight6327.020.2---White-2060
1 Piece(s)Available

10 Days or more

StandardLeft6533.025.6---White-2060
1 Piece(s)Available

8 Days or more

StandardRight6533.020.2---Black-2060
1 Piece(s)Available

27 Days or more

StandardRight8028.320.2---Black-2060/100
1 Piece(s)Available

10 Days or more

StandardRight8028.325.6---White-2060/100
1 Piece(s)Available

10 Days or more

StandardLeft8033.025.6---White-2060
1 Piece(s)Available

12 Days or more

StandardRight8033.025.6---Black-2060
1 Piece(s)Available

8 Days or more

LGRight40 Tolerance +0.216.010.0--Pitch 15--2060
1 Piece(s)Available

8 Days or more

LGRight40 Tolerance +0.216.010.0--Pitch 30--2060
1 Piece(s)Available

10 Days or more

StandardLeft113.940.032.0---Black-2060/100
1 Piece(s)Available

10 Days or more

StandardLeft113.940.032.0---White-2060/100
1 Piece(s)Available

8 Days or more

StandardRight113.540.232.0---Black-2060/100
1 Piece(s)Available

10 Days or more

StandardRight113.540.232.0---White-2060/100
1 Piece(s)Available

10 Days or more

StandardLeft13641.632.0------
1 Piece(s)Available

10 Days or more

StandardLeft490185.0165.4-----20100
1 Piece(s)Available

10 Days or more

Thick WallLeft14961.049.0---Black-2060
1 Piece(s)Available

10 Days or more

Thick WallRight14961.049.0---Black-2060
1 Piece(s)Available

10 Days or more

Thick WallRight19861.049.0---Black-2060/100
1 Piece(s)Available

10 Days or more

Thick WallRight19861.049.0---White-2060/100
1 Piece(s)Available

10 Days or more

Thick WallRight11343.534.2---Black-2060
1 Piece(s)Available

10 Days or more

Thick WallRight11343.534.2---White-2060
1 Piece(s)Available

10 Days or more

-----43.832.2For SB-4.4 1/2.5R.136-ST---
1 Piece(s)Available

10 Days or more

-----43.832.2For SB-5L-ST---
1 Piece(s)Available

11 Days or more

-----46.032.2For SB-6-ST---
1 Piece(s)Available

10 Days or more

-----63.849For SB-8.N-8-ST---
1 Piece(s)Available

10 Days or more

-----8061For SB-10-ST---
1 Piece(s)Available

10 Days or more

-----98.576.7For SB-12-ST---
1 Piece(s)Available

10 Days or more

-----110.089.6For SB-14-ST---
1 Piece(s)Available

8 Days or more

-----29.320.2For SB-2 1/2-200.3 1/8-200-ST---
1 Piece(s)Available

10 Days or more

-----35.725.6For SB-2 1 / 2-254-ST---
1 Piece(s)Available

10 Days or more

-----35.725.6----
1 Piece(s)Available

10 Days or more

-----35.725.6For SB-3 1 / 8-254-ST---
1 Piece(s)Available

22 Days or more

-----16.510.1----
1 Piece(s)Available

10 Days or more

-----63.849For SB-N-6-ST---
1 Piece(s)Available

10 Days or more

-----49.034.2For SB-N-4 1 / 2-ST---
1 Piece(s)Available

10 Days or more

-----5032----
1 Piece(s)Available

10 Days or more

-----6749----
1 Piece(s)Available

10 Days or more

-----8061----
1 Piece(s)Available

10 Days or more

-----4725.5----

Loading...

  1. 1

Additional Products in this Category

Tech Support