(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - MC nylon with integrated leveler, L-JW, L-MCB/JW series (For small heavy load).

Casters - MC nylon with integrated leveler, L-JW, L-MCB/JW series (For small heavy load).
  • Volume Discount

•Metal Piece(Fittings etc.,) Material: Steel
•Caster Type: With Leveling Mounts
•Wheel Material: MC Nylon

Part Number
L-MCBJW65
L-MCBJW75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Size A
(φ)
1 Piece(s)Available

8 Days or more

10220.01~320.002949265
1 Piece(s)Available

8 Days or more

10320.01~485.0039210675

Loading...

  1. 1

Basic Information

Caster Type With Adjuster Stopper No Wheel Material MC Nylon
Metal Piece(Fittings etc.,) Material Steel

Additional Products in this Category

Tech Support