(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Wheels - Pneumatic rubber with fixed steel plate, H/K series (For industrial carts). (Part Numbers)

Wheels - Pneumatic rubber with fixed steel plate, H/K series (For industrial carts).
  • Volume Discount

•Metal Piece(Fittings etc.,) Material: Steel plate
•Mounting Hole Type: Round hole (four holes)
•Caster Type: Plate Type Fixed
•Wheel Material: Rubber

Part Number

Configured Part Number is shown.

HK300-4

Part Number
HK300-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

24 Days or more

80.01~140.00107.830512512516016030090

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Wheel Material Rubber
Metal Piece(Fittings etc.,) Material Steel plate Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part HK300-4 in the Wheels - Pneumatic rubber with fixed steel plate, H/K series (For industrial carts). series.

Products like this...

Part Number
HK250-4
HK350-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

8 Days or more

80.01~140.0083.329312512516016025090
1 Piece(s)Available

8 Days or more

140.01~220.00156.8378.5140140175175350110

Additional Products in this Category

Tech Support