(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - MC Nylon with Supported Steel Swivel Plate, J, MCB/J Series. (Part Numbers)

Casters - MC Nylon with Supported Steel Swivel Plate, J, MCB/J Series.
  • Volume Discount

•Metal Piece(Fittings etc.,) Material: Steel plate
•Mounting Hole Type: Round hole (four holes)
•Caster Type: Plate Type Swivel
•Wheel Material: MC Nylon

Part Number
MCBJ75
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

8 Days or more

140.01~220.00166.6101636384847539

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Wheel Material MC Nylon
Metal Piece(Fittings etc.,) Material Steel plate Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part MCBJ75 in the Casters - MC Nylon with Supported Steel Swivel Plate, J, MCB/J Series. series.

Products like this...

Part Number
MCBJ100
MCBJ130
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

8 Days or more

220.01~320.00254.81447171969610043
1 Piece(s)Available

8 Days or more

320.01~485.00352.8178808010710713053

Additional Products in this Category

Tech Support