(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - MC nylon with fixed steel bracket plate, K, MCB/K series.

Casters - MC nylon with fixed steel bracket plate, K, MCB/K series.
  • Volume Discount

•Metal Piece(Fittings etc.,) Material: Steel plate
•Mounting Hole Type: Round hole (four holes)
•Caster Type: Plate Type Fixed
•Wheel Material: MC Nylon

Part Number
MCBK75
MCBK100
MCBK130
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

8 Days or more

10140.01~220.00166.6101634095727539
1 Piece(s)Available

8 Days or more

10220.01~320.00254.814480451158010043
1 Piece(s)Available

8 Days or more

10320.01~485.00352.8178100561389313053

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Wheel Material MC Nylon
Metal Piece(Fittings etc.,) Material Steel plate Mounting Hole Type Round hole

Additional Products in this Category

Tech Support