(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Wide Type Ductile Steel Fixed Plate Rubber, MG-W, E/MG-W Series. (Part Numbers)

Casters - Wide Type Ductile Steel Fixed Plate Rubber, MG-W, E/MG-W Series.
  • Volume Discount

•Metal Piece(Fittings etc.,) Material: Ductile
•Mounting Hole Type: Round hole (four holes)
•Caster Type: Plate Type Fixed
•Wheel Material: Rubber

Part Number

Configured Part Number is shown.

EMG-W130X65

Part Number
EMG-W130X65
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

17 Days or more

140.01~220.00215.6170130601629413065

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Wheel Material Rubber
Metal Piece(Fittings etc.,) Material Ductile Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part EMG-W130X65 in the Casters - Wide Type Ductile Steel Fixed Plate Rubber, MG-W, E/MG-W Series. series.

Products like this...

Part Number
EMG-W100X50
EMG-W130X50
EMG-W150X50
EMG-W150X65
EMG-W150X75
EMG-W200X50
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

17 Days or more

80.01~140.00127.4140114501427810050
1 Piece(s)Available

17 Days or more

140.01~220.00166.6170130501628313050
1 Piece(s)Available

17 Days or more

140.01~220.00205.8195150501828315050
1 Piece(s)Available

17 Days or more

220.01~320.002451951506018210015065
1 Piece(s)Available

17 Days or more

220.01~320.00303.81951507018611315075
1 Piece(s)Available

17 Days or more

220.01~320.00264.62501606019610220050

Additional Products in this Category

Tech Support