(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheels - R type angle.

Wheels - R type angle.
  • Volume Discount

•Metal Piece(Fittings etc.,) Material: Cast Iron
•Mounting Hole Type: Round Holes (2)
•Caster Type: Plate Type Fixed
•Wheel Material: Cast Iron

Part Number
R75
R100
R125
R150
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

8 Days or more

80.01~140.00137.27495120427522
1 Piece(s)Available

8 Days or more

220.01~320.00235.2971201605110030
1 Piece(s)Available

8 Days or more

220.01~320.002941301702207012542
1 Piece(s)Available

10 Days or more

220.01~320.002941421702207015042

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Wheel Material Cast Iron
Metal Piece(Fittings etc.,) Material Cast Iron Mounting Hole Type Round holes (two holes)

Additional Products in this Category

Tech Support