(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - MC nylon with swivel plate, integrated brake and bracket, JSZ, MCB/JSZ series. (Part Numbers)

Casters - MC nylon with swivel plate, integrated brake and bracket, JSZ, MCB/JSZ series.
  • Volume Discount

•Stopper: With Double Stopper (Rotation + Swivel)
•Metal Piece(Fittings etc.,) Material: Stainless Steel
•Mounting Hole Type: Round hole (four holes)
•Caster Type: Plate Type Swivel
•Wheel Material: MC Nylon

Part Number

Configured Part Number is shown.

MCBJSZ130

Part Number
MCBJSZ130
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

8 Days or more

10485.01~750.00490178808010710713053

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Double Stopper (Rotation + Turning) Wheel Material MC Nylon
Metal Piece(Fittings etc.,) Material Stainless Steel Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part MCBJSZ130 in the Casters - MC nylon with swivel plate, integrated brake and bracket, JSZ, MCB/JSZ series. series.

Products like this...

Part Number
MCBJSZ100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

8 Days or more

10220.01~320.00352.81447171969610043

Additional Products in this Category

Tech Support