(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - MC nylon with fixed plate and support, KS, MCB/KS series. (Part Numbers)

Casters - MC nylon with fixed plate and support, KS, MCB/KS series.
  • Volume Discount

For complete product overview and details on Stainless Steel Caster, Fixed, with KS Metal Fitting, MCB/KS see the sections below:

Part Number

Configured Part Number is shown.

MCBKS75

Part Number
MCBKS75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

8 Days or more

10220.01~320.00235.2101634095727539

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Wheel Material MC Nylon
Metal Piece(Fittings etc.,) Material Stainless Steel Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part MCBKS75 in the Casters - MC nylon with fixed plate and support, KS, MCB/KS series. series.

Products like this...

Part Number
MCBKS100
MCBKS130
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

8 Days or more

10320.01~485.00352.814480451158010043
1 Piece(s)Available

8 Days or more

10485.01~750.00490178100561389313053

Additional Products in this Category

Tech Support