(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BSB Bevel Gear (20:40)

BSB Bevel Gear (20:40)
  • Volume Discount

•Material : Steel
•Surface Treatment : Black Oxide Coating
•Shaft Bore Config. : Round hole
For complete product overview and details on BSB Bevel Gear (20:40) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
BSB1020
BSB1040
BSB1220
BSB1240
BSB1520
BSB1540
BSB2520
BSB4020
BSB4040
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule m The Number of Teeth Z
(Teeth)
Tooth Width W
(mm)
Hole diameter d
(Ø)
Allowable Torque
(N·m)
Shape
1 Piece(s)Available

8 Days or more

101205.761.34B2
1 Piece(s)Available

14 Days or more

101405.783.45B3
1 Piece(s)Available

11 Days or more

101.2520882.84B2
1 Piece(s)Available

11 Days or more

101.25408107.31B3
1 Piece(s)Available

11 Days or more

101.5201285.63B2
1 Piece(s)Available

11 Days or more

101.540121014.5B3
1 Piece(s)Available

11 Days or more

102.520201226.09B2
1 Piece(s)Available

11 Days or more

10420281898.7B2
1 Piece(s)Available

11 Days or more

104402820253.96B3

Loading...

  1. 1

Basic Information

Gear Type Bevel gear Speed ratio 2 Material Steel
Heat Treatment Normalizing Ground Tooth No Shaft Bore Config. Round hole
Surface Treatment Black oxide finish Precision(* New JIS) JISN8 Grade Hole Dia. Tolerance JIS, Class H7
Tooth Profile Standard Gear the Tooth Surface Finished Milled Hole processing Pilot Holes
Material (Details) 1045 Carbon Steel

Additional Products in this Category

Tech Support