(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Miter Gear PBS

Miter Gear PBS
  • Volume Discount

•Material : Steel
•Surface Treatment : Black Oxide Coating
•Shaft Bore Config. : Round hole
For complete product overview and details on Miter Gear PBS see the sections below:

Part Number

Configured Part Number is shown.

Part Number
BSM1020
BSM1025
BSM1030
BSM1220
BSM1230
BSM1520
BSM1530
BSM2025
BSM2030
BSM2520
BSM2530
BSM3020
BSM3030
BSM3520
BSM3525
BSM3530
BSM4025
BSM5020
BSM5025
BSM6025
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule m The Number of Teeth Z
(Teeth)
Tooth Width W
(mm)
Hole diameter d
(Ø)
Allowable Torque
(N·m)
1 Piece(s)Available

8 Days or more

10120660.955
1 Piece(s)Available

8 Days or more

10125661.433
1 Piece(s)Available

8 Days or more

10130781.91
1 Piece(s)Available

8 Days or more

101.2520681.624
1 Piece(s)Available

11 Days or more

101.25308103.152
1 Piece(s)Available

8 Days or more

101.5208102.961
1 Piece(s)Available

11 Days or more

101.53010125.827
1 Piece(s)Available

8 Days or more

10225121211.18
1 Piece(s)Available

12 Days or more

10230141615.09
1 Piece(s)Available

8 Days or more

102.520141514.04
1 Piece(s)Available

11 Days or more

102.530181828.08
1 Piece(s)Available

8 Days or more

10320151522.92
1 Piece(s)Available

11 Days or more

10330222244.7
1 Piece(s)Available

11 Days or more

103.520182036.96
1 Piece(s)Available

11 Days or more

103.525221854.35
1 Piece(s)Available

11 Days or more

103.530222572.5
1 Piece(s)Available

11 Days or more

10425221874.03
1 Piece(s)Available

11 Days or more

10520222598.1
1 Piece(s)Available

11 Days or more

105252825142.3
1 Piece(s)Available

11 Days or more

106.0253530253.7

Loading...

  1. 1

Basic Information

Gear Type Miter Gear Speed ratio 1 Material Steel
Heat Treatment Normalizing Ground Tooth No Shaft Bore Config. Round hole
Surface Treatment Black oxide finish Precision(* New JIS) JISN8 Grade Hole Dia. Tolerance JIS, Class H7
Tooth Profile Standard Gear the Tooth Surface Finished Milled Hole processing Pilot Holes
Shape B2 Material (Details) 1045 Carbon Steel

Additional Products in this Category

Tech Support