(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Spur gear (with boss) SSB

Spur gear (with boss) SSB
  • Volume Discount

•Material : Steel
•Shape : Shape B
•Shaft Bore Config. : Round hole
For complete product overview and details on Spur gear (with boss) SSB see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SSB1028
SSB1029
SSB1030
SSB1034
SSB1035
SSB1036
SSB1038
SSB1042
SSB1044
SSB1045
SSB1046
SSB1048
SSB1050
SSB1052
SSB1054
SSB1055
SSB1056
SSB1058
SSB1062
SSB1064
SSB1065
SSB1066
SSB1068
SSB1070
SSB1072
SSB1075
SSB1076
SSB1080
SSB1084
SSB1085
SSB1090
SSB1095
SSB15100
SSB1519
SSB1520
SSB1521
SSB1522
SSB1523
SSB1524
SSB1525
SSB1526
SSB1527
SSB1528
SSB1529
SSB1530
SSB1532
SSB1534
SSB1535
SSB1536
SSB1538
SSB1540
SSB1544
SSB1545
SSB1546
SSB1548
SSB1550
SSB1552
SSB1554
SSB1555
SSB1556
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThe Number of Teeth Z Hole diameter d
(Ø)
Tooth Width W
(mm)
Allowable Torque
(N·m)
Backlash range
(mm)
1 Piece(s)Available

11 Days or more

102810109.0740.11~0.29
1 Piece(s)Available

11 Days or more

102910109.4560.11~0.29
1 Piece(s)Available

11 Days or more

103010109.9340.11~0.3
1 Piece(s)Available

11 Days or more

1034101011.750.11~0.31
1 Piece(s)Available

12 Days or more

1035101012.130.11~0.31
1 Piece(s)Available

11 Days or more

1036101012.610.11~0.31
1 Piece(s)Available

11 Days or more

1038101013.470.12~0.32
1 Piece(s)Available

11 Days or more

1042101015.380.12~0.33
1 Piece(s)Available

11 Days or more

1044101016.330.12~0.33
1 Piece(s)Available

11 Days or more

1045101016.810.12~0.33
1 Piece(s)Available

11 Days or more

1046101017.290.12~0.33
1 Piece(s)Available

11 Days or more

1048101018.150.12~0.34
1 Piece(s)Available

72 Days or more

1050101019.20.13~0.34
1 Piece(s)Available

11 Days or more

1052101020.060.13~0.35
1 Piece(s)Available

11 Days or more

1054101020.920.13~0.35
1 Piece(s)Available

12 Days or more

1055101021.40.13~0.35
1 Piece(s)Available

11 Days or more

1056101021.870.13~0.36
1 Piece(s)Available

11 Days or more

1058101022.830.13~0.36
1 Piece(s)Available

11 Days or more

1062101024.640.13~0.36
1 Piece(s)Available

11 Days or more

1064101025.50.13~0.37
1 Piece(s)Available

11 Days or more

1065101025.980.14~0.37
1 Piece(s)Available

11 Days or more

1066101026.550.14~0.37
1 Piece(s)Available

11 Days or more

1068101027.410.14~0.37
1 Piece(s)Available

11 Days or more

1070101028.370.14~0.38
1 Piece(s)Available

11 Days or more

1072101029.230.14~0.38
1 Piece(s)Available

11 Days or more

1075101030.660.14~0.38
1 Piece(s)Available

11 Days or more

1076101031.140.14~0.39
1 Piece(s)Available

11 Days or more

1080121033.050.14~0.39
1 Piece(s)Available

11 Days or more

1084121034.960.15~0.4
1 Piece(s)Available

11 Days or more

1085121035.440.15~0.4
1 Piece(s)Available

11 Days or more

1090121038.020.15~0.41
1 Piece(s)Available

11 Days or more

1095121040.40.15~0.41
1 Piece(s)Available

11 Days or more

101001815144.70.18~0.5
1 Piece(s)Available

11 Days or more

1019101517.670.12~0.32
1 Piece(s)Available

11 Days or more

1020101519.010.12~0.32
1 Piece(s)Available

11 Days or more

1021101520.440.12~0.33
1 Piece(s)Available

11 Days or more

1022101521.780.12~0.33
1 Piece(s)Available

12 Days or more

1023101523.310.12~0.33
1 Piece(s)Available

11 Days or more

1024121524.640.12~0.34
1 Piece(s)Available

11 Days or more

1025121526.080.12~0.34
1 Piece(s)Available

11 Days or more

1026121527.510.13~0.34
1 Piece(s)Available

11 Days or more

1027121529.040.13~0.35
1 Piece(s)Available

11 Days or more

1028141530.570.13~0.35
1 Piece(s)Available

11 Days or more

10291415320.13~0.35
1 Piece(s)Available

11 Days or more

1030141533.530.13~0.36
1 Piece(s)Available

11 Days or more

1032161536.490.13~0.36
1 Piece(s)Available

11 Days or more

1034161539.540.14~0.37
1 Piece(s)Available

11 Days or more

1035161541.070.14~0.37
1 Piece(s)Available

11 Days or more

1036161542.50.14~0.38
1 Piece(s)Available

11 Days or more

1038161545.560.14~0.38
1 Piece(s)Available

11 Days or more

1040161548.620.14~0.39
1 Piece(s)Available

12 Days or more

1044161555.020.15~0.4
1 Piece(s)Available

11 Days or more

1045161556.640.15~0.4
1 Piece(s)Available

11 Days or more

1046161558.270.15~0.4
1 Piece(s)Available

11 Days or more

1048161561.320.15~0.41
1 Piece(s)Available

86 Days or more

1050161564.660.15~0.41
1 Piece(s)Available

11 Days or more

1052161567.530.15~0.41
1 Piece(s)Available

11 Days or more

1054161570.680.15~0.42
1 Piece(s)Available

11 Days or more

1055161572.120.15~0.42
1 Piece(s)Available

11 Days or more

1056161573.930.16~0.42

Loading...

Basic Information

Material Steel Shape Shape B Surface Treatment Black oxide finish
Shaft Bore Config. Round hole Ground Tooth Presence Backlash Presence
Bearing No Hole Dia. Tolerance JIS, Class H7 Metal Bushing No
Precision(Old JIS) 8 Tooth Profile Standard Gear the Tooth Surface Finished Milled
Hole processing Pilot Holes Material (Details) 1045 Carbon Steel

Additional Products in this Category

Tech Support