(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fiber Cutter E39-F4

Fiber Cutter E39-F4
  • Volume Discount

Fiber Cutter E39-F4
The Fiber cutting tool is supplied with each trimmable plastic fiber optic cable. It is a compact size and easy to use
[Feature]
• Dimension :
Depth : 18 mm
Length : 45 mm
Hight : 25 mm
• Weight : 8 g
• Spec : 3 Standard holes and 2 narrow fiber holes
[Application]
The Fiber cutter is used for all E32 optical fibers

Part Number

Configured Part Number is shown.

E39-F4

Part Number
E39-F4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Quote

Loading...

  1. 1

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.