(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sealing Washer, TWS-A Type (for Through Bolts)【10 Pieces Per Package】 (TWS4X9-A)

Sealing Washer, TWS-A Type (for Through Bolts) TWS4X9-A
  • Volume Discount

Pack of 10 pcs.

[Features]
· Use of special rubber having excellent performance ensures high levels of oil resistance, heat resistance and tensile strength.
· Easy mounting and excellent workability.
· Superior strength of special synthetic rubber enables repeated use.
· Features superior sealing properties as a lip structure is used for the packing portion.
· Unlike conventional copper packings, can be applied to somewhat rougher fitting surface

Part Number

Configured Part Number is shown.

TWS4X9-A

Part Number
TWS4X9-A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal Number Applicable Screw Dia. Outer Diameter φD
(mm)
Number of pieces
(Piece)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

104M49.09.0

Loading...

  1. 1

Basic Information

Type Seal Washer Metal ring material 304 Stainless Steel

Additional Products in this Category

Tech Support