(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Seal Washer SWS-N Type (Type with No Diameter Tightening Margin for Bolts with Heads)【10 Pieces Per Package】

Seal Washer SWS-N Type (Type with No Diameter Tightening Margin for Bolts with Heads)
  • Volume Discount

Pack of 10 pcs.

[Features]
· Use of special rubber having excellent performance ensures high levels of oil resistance, heat resistance and tensile strength.
· Easy mounting and excellent workability.
· Superior strength of special synthetic rubber enables repeated use.
· Features superior sealing properties as a lip structure is used for the packing portion.
· Unlike conventional copper packings, can be applied to somewhat rougher fitting surface

Part Number

Configured Part Number is shown.

Part Number
SWS3X7.5-N
SWS4X9-N
SWS5X10-N
SWS6X11-N
SWS8X13-N
SWS10X17-N
SWS11X18-N
SWS12X19-N
SWS14X21-N
SWS16X23-N
SWS18X27-N
SWS20X29-N
SWS22X31-N
SWS24X33-N
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal Number Applicable Screw Dia. Outer Diameter φD
(mm)

10 Pieces Per Package

1 Pack(s)Available

21 Days or more

103M37.5

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

104M49.0

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

105M510.0

10 Pieces Per Package

1 Pack(s)Available

90 Days or more

106M611.0

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

108M813.0

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

1010M1017.0

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

1011M1118.1

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012M1219.0

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1014M1421.0

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

1016M1623.0

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

1018M1827.0

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

1020M2029.0

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

1022M2231.0

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

1024M2433.0

Loading...

  1. 1

Basic Information

Type Seal Washer Metal ring material 304 Stainless Steel Number of pieces(Piece) 10

Additional Products in this Category

Tech Support