(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SWS-K Type Seal Washer (Type with Inner Diameter Interference for A Head Bolt)【10 Pieces Per Package】 (SWS3X10-K)

SWS-K Type Seal Washer (Type with Inner Diameter Interference for A Head Bolt) SWS3X10-K
  • Volume Discount

Pack of 10 pcs.

[Features]
· Use of special rubber having excellent performance ensures high levels of oil resistance, heat resistance and tensile strength.
· Easy mounting and excellent workability.
· Superior strength of special synthetic rubber enables repeated use.
· Features superior sealing properties as a lip structure is used for the packing portion.
· Unlike conventional copper packings, can be applied to somewhat rougher fitting surface

Part Number

Configured Part Number is shown.

SWS3X10-K

Part Number
SWS3X10-K
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal Number Applicable Screw Dia. Outer Diameter φD
(mm)
Number of pieces
(Piece)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

103M310.310.3

Loading...

  1. 1

Basic Information

Type Seal Washer Metal ring material 304 Stainless Steel

Please check the type/dimensions/specifications of the part SWS3X10-K in the SWS-K Type Seal Washer (Type with Inner Diameter Interference for A Head Bolt) series.

Products like this...

Part Number
SWS10X18-K
SWS4X11-K
SWS5X12-K
SWS6X13-K
SWS8X16-K
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal Number Applicable Screw Dia. Outer Diameter φD
(mm)
Number of pieces
(Piece)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010M1018.318.3

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

104M411.311.3

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

105M512.312.3

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106M613.313.3

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

108M816.316.3

Additional Products in this Category

Tech Support