(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Fluororubber oil seals are highly heat-, liquid-, and abrasion-resistant, and therefore suitable for use under severe conditions such as under high pressure, in a chemical plant, and for high-speed rotation.
[Features]
· An oil seal seals off lubricant leakages in bearings. By preventing the penetration of dust and water and other external objects, the seal helps protect the bearings.
· Bearing part precision is maintained and a reduction in lubricating oil usage provides significant benefits in terms of bearing corrosion repair costs, offsetting seal equipment costs.
· Essential for driving shafts for the purpose of sealing in fluids and gases, in addition to lubricant oil.
· Form factor is small making installation and removal easy without requiring a lot of space, which is useful in making equipment small and lightweight
Loading...
Sliding Surface | Axis | Sealing Subject Liquid | Lubricant / Water / Grease / Chemical Solution / Gasoline / Alcohol / Water Vapor | Adhesive Materials | Fluorine Rubber (FKM) |
---|---|---|---|---|---|
Seal Rim Area Material | Rubber (Has Metal Core) | Environment, Applications | Standard / Heat Resistant / Low Friction / For Rolling Bearings | Dust Lip | Presence |
Shape | UE Type | Axis actuator | Rotation | Attachment Method | From only the shaft end |
Housing Groove | No | Separation of Two Liquids | No | Operating Temperature Range Min(℃) | -20 |
Operating Temperature Range Max(℃) | 220 | Operating Pressure Range Min(MPa) | 0 | Operating Pressure Range Max(MPa) | 0.03 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy