(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Widely used as a grease seal. Also used accessorily in combination with A-type oil seal (dust seal).
[Features]
· Oil seals protect from lubricant leakages in bearings. By preventing the penetration of dust, water, and other external bodies, they help protect the bearings.
· To assure the maintenance of precision in the bearing part and reduce lubricating oil usage, the seal facility can help reduce costs in terms of bearing corrosion maintenance.
· Essential to drive shafts for the purpose of sealing fluid and gas, in addition to lubrication.
· The small form makes installation and removal easy without requiring a lot of space, which is useful in making equipment small and lightweight.
Loading...
Sliding Surface | Axis | Sealing Subject Liquid | Grease / Gasoline | Adhesive Materials | Nitrile Rubber (NBR) |
---|---|---|---|---|---|
Seal Rim Area Material | Rubber (Has Metal Core) | Environment, Applications | Standard / Abrasion Resistant / For Rolling Bearings | Dust Lip | No |
Shape | KE Type | Axis actuator | Rotation | Attachment Method | From only the shaft end |
Housing Groove | No | Separation of Two Liquids | No | Operating Temperature Range Min(℃) | -25 |
Operating Temperature Range Max(℃) | 120 | Operating Pressure Range Min(MPa) | 0 | Operating Pressure Range Max(MPa) | 0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy