(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Seal - KD Type

Oil Seal - KD Type
  • Volume Discount

Widely used as a grease seal. Also used accessorily in combination with A-type oil seal (dust seal).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KD12193
KD1301457
KD13193
KD13264
KD1501657
KD15224
KD15254
KD15304
KD16244
KD16284
KD17305
KD17405
KD18243
KD18255
KD18305
KD19265
KD20325
KD20326
KD20476
KD22284
KD22304
KD22355
KD24324
KD24385
KD24406
KD25334
KD25355
KD25385
KD25405
KD26426
KD28376
KD28405
KD28456
KD30405
KD30425
KD32424
KD34445
KD35455
KD35475
KD35506
KD38505
KD40464
KD40525
KD40526
KD40586
KD42556
KD45606
KD45607
KD48626
KD50585
KD50626
KD50656
KD50687
KD50725
KD55706
KD55746
KD60756
KD60826
KD60907
KD65857
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. d
(Ø)
Outer Diameter φ D
(mm)
Thickness b
(mm)
1 Piece(s)Available

14 Days or more

1012193
1 Piece(s)Available

14 Days or more

101301457
1 Piece(s)Available

14 Days or more

1013193
1 Piece(s)Available

14 Days or more

1013264
1 Piece(s)Available

14 Days or more

101501657
1 Piece(s)Available

14 Days or more

1015224
1 Piece(s)Available

8 Days or more

1015254
1 Piece(s)Available

14 Days or more

1015304
1 Piece(s)Available

14 Days or more

1016244
1 Piece(s)Available

14 Days or more

1016284
1 Piece(s)Available

14 Days or more

1017305
1 Piece(s)Available

14 Days or more

1017405
1 Piece(s)Available

8 Days or more

1018243
1 Piece(s)Available

14 Days or more

1018255
1 Piece(s)Available

14 Days or more

1018305
1 Piece(s)Available

14 Days or more

1019265
1 Piece(s)Available

14 Days or more

1020325
1 Piece(s)Available

14 Days or more

1020326
1 Piece(s)Available

14 Days or more

1020476
1 Piece(s)Available

14 Days or more

1022284
1 Piece(s)Available

14 Days or more

1022304
1 Piece(s)Available

14 Days or more

1022355
1 Piece(s)Available

14 Days or more

1024324
1 Piece(s)Available

14 Days or more

1024385
1 Piece(s)Available

14 Days or more

1024406
1 Piece(s)Available

14 Days or more

1025334
1 Piece(s)Available

14 Days or more

1025355
1 Piece(s)Available

14 Days or more

1025385
1 Piece(s)Available

14 Days or more

1025405
1 Piece(s)Available

14 Days or more

1026426
1 Piece(s)Available

14 Days or more

1028376
1 Piece(s)Available

14 Days or more

1028405
1 Piece(s)Available

14 Days or more

1028456
1 Piece(s)Available

14 Days or more

1030405
1 Piece(s)Available

14 Days or more

1030425
1 Piece(s)Available

14 Days or more

1032424
1 Piece(s)Available

14 Days or more

1034445
1 Piece(s)Available

14 Days or more

1035455
1 Piece(s)Available

14 Days or more

1035475
1 Piece(s)Available

14 Days or more

1035506
1 Piece(s)Available

14 Days or more

1038505
1 Piece(s)Available

14 Days or more

1040464
1 Piece(s)Available

14 Days or more

1040525
1 Piece(s)Available

14 Days or more

1040526
1 Piece(s)Available

14 Days or more

1040586
1 Piece(s)Available

14 Days or more

1042556
1 Piece(s)Available

14 Days or more

1045606
1 Piece(s)Available

14 Days or more

1045607
1 Piece(s)Available

14 Days or more

1048626
1 Piece(s)Available

68 Days or more

1050585
1 Piece(s)Available

14 Days or more

1050626
1 Piece(s)Available

14 Days or more

1050656
1 Piece(s)Available

14 Days or more

1050687
1 Piece(s)Available

14 Days or more

1050725
1 Piece(s)Available

14 Days or more

1055706
1 Piece(s)Available

14 Days or more

1055746
1 Piece(s)Available

14 Days or more

1060756
1 Piece(s)Available

14 Days or more

1060826
1 Piece(s)Available

14 Days or more

1060907
1 Piece(s)Available

14 Days or more

1065857

Loading...

Basic Information

Sliding Surface Axis Sealing Subject Liquid Grease / Gasoline Adhesive Materials Nitrile Rubber (NBR)
Seal Rim Area Material Metal Environment, Applications Standard / Abrasion Resistant / For Rolling Bearings Dust Lip No
Shape KD Type Axis actuator Rotation Attachment Method From only the shaft end
Housing Groove No Separation of Two Liquids No Operating Temperature Range Min(℃) -25
Operating Temperature Range Max(℃) 120 Operating Pressure Range Min(MPa) 0 Operating Pressure Range Max(MPa) 0

Additional Products in this Category

Tech Support