(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Seal - AC Type

Oil Seal - AC Type
  • Volume Discount

Type A oil seal is the most commonly used type of oil seal for rotation applications. Generally, it is used individually when the sealing target is placed on one side.

[Features]
· An oil seal seals off lubricant leakages in bearings. By preventing the penetration of dust and water and other external objects, the seal helps protect the bearings.
· Bearing part precision is maintained and a reduction in lubricating oil usage provides significant benefits in terms of bearing corrosion repair costs, offsetting seal equipment costs.
· Essential for driving shafts for the purpose of sealing in fluids and gases, in addition to lubricant oil.
· Form factor is small making installation and removal easy without requiring a lot of space, which is useful in making equipment small and lightweight

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AC10012513
AC10218
AC10257
AC10513514
AC11014014
AC11514514
AC12015014
AC12015516
AC12205
AC12227
AC12257
AC12287
AC12515514
AC13016014
AC13287
AC13516514
AC14017014
AC14246
AC14517514
AC15018014
AC15247
AC15257
AC15287
AC15307
AC15327
AC15329
AC15357
AC16019015
AC16019016
AC16267
AC16307
AC16328
AC17306
AC17308
AC17357
AC17358
AC18021015
AC18021016
AC18307
AC18329
AC18358
AC19308
AC19358
AC20307
AC20309
AC20328
AC20357
AC20358
AC20367
AC20407
AC20408
AC204011
AC204512
AC22327
AC22357
AC223610
AC22427
AC224211
AC24388
AC24408
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. d
(Ø)
Outer Diameter φ D
(mm)
Thickness b
(mm)
1 Piece(s)Available

14 Days or more

1010012513
1 Piece(s)Available

14 Days or more

1010218
1 Piece(s)Available

14 Days or more

1010257
1 Piece(s)Available

14 Days or more

1010513514
1 Piece(s)Available

14 Days or more

1011014014
1 Piece(s)Available

14 Days or more

1011514514
1 Piece(s)Available

14 Days or more

1012015014
1 Piece(s)Available

14 Days or more

1012015516
1 Piece(s)Available

14 Days or more

1012205
1 Piece(s)Available

14 Days or more

1012227
1 Piece(s)Available

14 Days or more

1012257
1 Piece(s)Available

14 Days or more

1012287
1 Piece(s)Available

14 Days or more

1012515514
1 Piece(s)Available

14 Days or more

1013016014
1 Piece(s)Available

14 Days or more

1013287
1 Piece(s)Available

14 Days or more

1013516514
1 Piece(s)Available

14 Days or more

1014017014
1 Piece(s)Available

14 Days or more

1014246
1 Piece(s)Available

14 Days or more

1014517514
1 Piece(s)Available

14 Days or more

1015018014
1 Piece(s)Available

14 Days or more

1015247
1 Piece(s)Available

14 Days or more

1015257
1 Piece(s)Available

14 Days or more

1015287
1 Piece(s)Available

14 Days or more

1015307
1 Piece(s)Available

14 Days or more

1015327
1 Piece(s)Available

14 Days or more

1015329
1 Piece(s)Available

14 Days or more

1015357
1 Piece(s)Available

14 Days or more

1016019015
1 Piece(s)Available

14 Days or more

1016019016
1 Piece(s)Available

14 Days or more

1016267
1 Piece(s)Available

14 Days or more

1016307
1 Piece(s)Available

14 Days or more

1016328
1 Piece(s)Available

14 Days or more

1017306
1 Piece(s)Available

14 Days or more

1017308
1 Piece(s)Available

14 Days or more

1017357
1 Piece(s)Available

14 Days or more

1017358
1 Piece(s)Available

14 Days or more

1018021015
1 Piece(s)Available

14 Days or more

1018021016
1 Piece(s)Available

14 Days or more

1018307
1 Piece(s)Available

14 Days or more

1018329
1 Piece(s)Available

14 Days or more

1018358
1 Piece(s)Available

14 Days or more

1019308
1 Piece(s)Available

14 Days or more

1019358
1 Piece(s)Available

14 Days or more

1020307
1 Piece(s)Available

14 Days or more

1020309
1 Piece(s)Available

14 Days or more

1020328
1 Piece(s)Available

14 Days or more

1020357
1 Piece(s)Available

14 Days or more

1020358
1 Piece(s)Available

14 Days or more

1020367
1 Piece(s)Available

14 Days or more

1020407
1 Piece(s)Available

14 Days or more

1020408
1 Piece(s)Available

14 Days or more

10204011
1 Piece(s)Available

14 Days or more

10204512
1 Piece(s)Available

14 Days or more

1022327
1 Piece(s)Available

14 Days or more

1022357
1 Piece(s)Available

14 Days or more

10223610
1 Piece(s)Available

14 Days or more

1022427
1 Piece(s)Available

14 Days or more

10224211
1 Piece(s)Available

14 Days or more

1024388
1 Piece(s)Available

14 Days or more

1024408

Loading...

Basic Information

Sliding Surface Axis Sealing Subject Liquid Lubricant / Grease / Gasoline Adhesive Materials Nitrile Rubber (NBR)
Seal Rim Area Material Metal Environment, Applications Standard / Abrasion Resistant / For Rolling Bearings Dust Lip No
Shape AC Type Axis actuator Rotation Attachment Method From only the shaft end
Housing Groove No Separation of Two Liquids No Operating Temperature Range Min(℃) -25
Operating Temperature Range Max(℃) 120 Operating Pressure Range Min(MPa) 0 Operating Pressure Range Max(MPa) 0.03

Additional Products in this Category

Tech Support