(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rolling Bearing Lock Nuts - AN Series

Rolling Bearing Lock Nuts - AN Series
  • Volume Discount

•Shape: Round Shape
•Material: Steel
•Surface Treatment: No Surface Treatment
•Screw Type: Metric (Fine) Thread
•Type: Lock Nuts

Part Number

Configured Part Number is shown.

Part Number
AN00
AN01
AN02
AN03
AN04
AN05
AN06
AN07
AN08
AN09
AN10
AN11
AN12
AN13
AN14
AN15
AN16
AN17
AN18
AN19
AN20
AN21
AN22
AN23
AN24
AN25
AN26
AN27
AN28
AN29
AN30
AN31
AN32
AN33
AN34
AN36
AN38
AN40
AN44
AN48
AN52
AN56
AN60
AN64
AN68
AN72
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
1 Piece(s)Available

10 Days or more

10M10x0.75
1 Piece(s)Available

Same day

Stock

10M12x1
1 Piece(s)Available

Same day

Stock

10M15x1
1 Piece(s)Available

Same day

Stock

10M17x1
1 Piece(s)Available

Same day

Stock

10M20x1
1 Piece(s)Available

8 Days or more

10M25x1.5
1 Piece(s)Available

Same day

Stock

10M30x1.5
1 Piece(s)Available

Same day

Stock

10M35x1.5
1 Piece(s)Available

8 Days or more

10M40x1.5
1 Piece(s)Available

11 Days or more

10M45x1.5
1 Piece(s)Available

8 Days or more

10M50x1.5
1 Piece(s)Available

8 Days or more

10M55x2
1 Piece(s)Available

23 Days or more

10M60x2
1 Piece(s)Available

8 Days or more

10M65x2
1 Piece(s)Available

8 Days or more

10M70x2
1 Piece(s)Available

8 Days or more

10M75x2
1 Piece(s)Available

9 Days or more

10M80x2
1 Piece(s)Available

11 Days or more

10M85x2
1 Piece(s)Available

8 Days or more

10M90x2
1 Piece(s)Available

8 Days or more

10M95x2
1 Piece(s)Available

10 Days or more

10M100x2
1 Piece(s)Available

9 Days or more

10M105x2
1 Piece(s)Available

8 Days or more

10M110x2
1 Piece(s)Available

9 Days or more

10M115x2
1 Piece(s)Available

9 Days or more

10M120x2
1 Piece(s)Available

9 Days or more

10M125x2
1 Piece(s)Available

10 Days or more

10M130x2
1 Piece(s)Available

9 Days or more

10M135x2
1 Piece(s)Available

9 Days or more

10M140x2
1 Piece(s)Available

9 Days or more

10M145x2
1 Piece(s)Available

9 Days or more

10M150x2
1 Piece(s)Available

11 Days or more

10M155x3
1 Piece(s)Available

9 Days or more

10M160x3
1 Piece(s)Available

11 Days or more

10M165x3
1 Piece(s)Available

9 Days or more

10M170x3
1 Piece(s)Available

9 Days or more

10M180x3
1 Piece(s)Available

11 Days or more

10M190x3
1 Piece(s)Available

11 Days or more

10M200x3
1 Piece(s)Available

11 Days or more

10TM220x4
1 Piece(s)Available

11 Days or more

10TM240x4
1 Piece(s)Available

11 Days or more

10TM260x4
1 Piece(s)Available

11 Days or more

10TM280x4
1 Piece(s)Available

26 Days or more

10TM300x4
1 Piece(s)Available

11 Days or more

10TM320x5
1 Piece(s)Available

11 Days or more

10TM340x5
1 Piece(s)Available

11 Days or more

10TM360x5

Loading...

  1. 1

Basic Information

Type Lock Nut Shape Round shape Material Steel
Surface Treatment No Surface Treatment Screw Type Metric (fine) Thread

Additional Products in this Category

Tech Support