(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Rotary Joint Pearl Rotary Joint KC (Both Directions Inner Tube Fixed Screw-in Type) (Part Numbers)

Pressure Rotary Joint Pearl Rotary Joint KC (Both Directions Inner Tube Fixed Screw-in Type)
  • Volume Discount

[Features]
- Model KC (Dual, screwed type, with fixed inner tube) is a rotary joint for supplying the medium to rotary equipment in a stable manner.

PDF

Part Number

Configured Part Number is shown.

Part Number
KC15A-6ALH
KC15A-6ARH
KC20A-6ALH
KC20A-6ARH
KC20A-8ALH
KC20A-8ARH
KC25A-8ALH
KC25A-8ARH
KC25A-10ALH
KC25A-10ARH
KC32A-10ALH
KC32A-10ARH
KC32A-15ALH
KC32A-15ARH
KC40A-15ALH
KC40A-15ARH
KC40A-20ALH
KC40A-20ARH
KC50A-20ALH
KC50A-20ARH
KC50A-25ALH
KC50A-25ARH
KC65A-25ALH
KC65A-25ARH
KC65A-32ALH
KC65A-32ARH
KC65A-40ALH
KC65A-40ARH
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Rotational Speed
(r.p.m)
Nominal Connection Screw for Elbow Side (Composite) Nominal Connection Screw for Head Side (Composite) Mounting Screw Direction Inner Piping Size Nominal dimension
1 Piece(s)Available

10 Days or more

15003/8B(10A)1/2B(15A)LH (Left Screw)6A15A
1 Piece(s)Available

8 Days or more

15003/8B(10A)1/2B(15A)RH (Right Screw)6A15A
1 Piece(s)Available

13 Days or more

15003/8B(10A)1/2B(15A)LH (Left Screw)6A20A
1 Piece(s)Available

13 Days or more

15003/8B(10A)1/2B(15A)RH (Right Screw)6A20A
1 Piece(s)Available

10 Days or more

15003/8B(10A)1/2B(15A)LH (Left Screw)8A20A
1 Piece(s)Available

10 Days or more

15003/8B(10A)1/2B(15A)RH (Right Screw)8A20A
1 Piece(s)Available

13 Days or more

15001/2B(15A)3/4B(20A)LH (Left Screw)8A25A
1 Piece(s)Available

13 Days or more

15001/2B(15A)3/4B(20A)RH (Right Screw)8A25A
1 Piece(s)Available

10 Days or more

15001/2B(15A)3/4B(20A)LH (Left Screw)10A25A
1 Piece(s)Available

8 Days or more

15001/2B(15A)3/4B(20A)RH (Right Screw)10A25A
1 Piece(s)Available

13 Days or more

10003/4B(20A)1B(25A)LH (Left Screw)10A32A
1 Piece(s)Available

13 Days or more

10003/4B(20A)1B(25A)RH (Right Screw)10A32A
1 Piece(s)Available

10 Days or more

10003/4B(20A)1B(25A)LH (Left Screw)15A32A
1 Piece(s)Available

10 Days or more

10003/4B(20A)1B(25A)RH (Right Screw)15A32A
1 Piece(s)Available

13 Days or more

10003/4B(20A)1B(25A)LH (Left Screw)15A40A
1 Piece(s)Available

13 Days or more

10003/4B(20A)1B(25A)RH (Right Screw)15A40A
1 Piece(s)Available

10 Days or more

10003/4B(20A)1B(25A)LH (Left Screw)20A40A
1 Piece(s)Available

10 Days or more

10003/4B(20A)1B(25A)RH (Right Screw)20A40A
1 Piece(s)Available

13 Days or more

10001 1/2B(40A)1 1/2B(40A)LH (Left Screw)20A50A
1 Piece(s)Available

14 Days or more

10001 1/2B(40A)1 1/2B(40A)RH (Right Screw)20A50A
1 Piece(s)Available

13 Days or more

10001 1/2B(40A)1 1/2B(40A)LH (Left Screw)25A50A
1 Piece(s)Available

13 Days or more

10001 1/2B(40A)1 1/2B(40A)RH (Right Screw)25A50A
1 Piece(s)Available

13 Days or more

10001 1/2B(40A)2B(50A)LH (Left Screw)25A65A
1 Piece(s)Available

13 Days or more

10001 1/2B(40A)2B(50A)RH (Right Screw)25A65A
1 Piece(s)Available

13 Days or more

10001 1/2B(40A)2B(50A)LH (Left Screw)32A65A
1 Piece(s)Available

13 Days or more

10001 1/2B(40A)2B(50A)RH (Right Screw)32A65A
1 Piece(s)Available

13 Days or more

10001 1/2B(40A)2B(50A)LH (Left Screw)40A65A
1 Piece(s)Available

13 Days or more

10001 1/2B(40A)2B(50A)RH (Right Screw)40A65A

Loading...

  1. 1

Basic Information

Types Fixed Duplex Inner Tube Applicable Fluids Water / Air / Steam / Gas / Oil Max. Operating Temperature(℃) 100
Max. Operating Pressure(MPa) 0.98 Types of connection Screw Mounting Type Types of Connection Screw for Elbow Side (Composite) Rc
Types of Connection Screw for Head Side (Composite) Rc Type of Connection Thread for Rotor Side (Composite) R

Additional Products in this Category

Tech Support