(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Rotary Fitting Pearl Rotary Joint, ACF (Bidirectional Inner Tube Fixed Flange-Mounted Type) (Part Numbers)

Pressure Rotary Fitting Pearl Rotary Joint, ACF (Bidirectional Inner Tube Fixed Flange-Mounted Type)
  • Volume Discount

ACF (Dual, flanged type, with fixed inner tube) is a rotary joint for supplying the medium to rotary equipment in a stable manner.

PDF

Part Number

Configured Part Number is shown.

Part Number
ACF20A-6A
ACF20A-8A
ACF40A-15A
ACF40A-20A
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Connection Screw for Elbow Side (Composite) Nominal Connection Screw for Head Side (Composite) Inner Piping Size Nominal dimension
1 Piece(s)Available

13 Days or more

3/4B(20A)3/4B(20A)6A20A
1 Piece(s)Available

13 Days or more

3/4B(20A)3/4B(20A)8A20A
1 Piece(s)Available

13 Days or more

1B(25A)1B(25A)15A40A
1 Piece(s)Available

13 Days or more

1B(25A)1B(25A)20A40A

Loading...

  1. 1

Basic Information

Types Fixed Duplex Inner Tube Applicable Fluids Water / Air / Steam / Oil Max. Operating Temperature(℃) 180
Max. Operating Pressure(MPa) 1.47 Max. Rotational Speed(r.p.m) 300 Types of connection Screw and Flange Mounting
Types of Connection Screw for Elbow Side (Composite) Rc Types of Connection Screw for Head Side (Composite) Rc

Additional Products in this Category

Tech Support