(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Rotary Joint Pearl Rotary Joint ACL (Single Direction Screw-in Type)

Pressure Rotary Joint Pearl Rotary Joint ACL (Single Direction Screw-in Type)
  • Volume Discount

ACL (Single, screwed type) is a rotary joint for supplying the medium to rotary equipment in a stable manner.

PDF

Part Number

Configured Part Number is shown.

Part Number
ACL20ALH
ACL20ARH
ACL32ALH
ACL32ARH
ACL40ALH
ACL40ARH
ACL80ALH
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Rotational Speed
(r.p.m)
Nominal Connection Thread Supply Side (Single unit, swivel) Nominal Connection Thread Exhaust Side (Single unit, swivel) Mounting Screw Direction
1 Piece(s)Available

10 Days or more

300[3/4B] 3/4[3/4B] 3/4LH (Left Screw)
1 Piece(s)Available

10 Days or more

300[3/4B] 3/4[3/4B] 3/4RH (Right Screw)
1 Piece(s)Available

13 Days or more

300[1 1/4B] 1 1/4[1 1/4B] 1 1/4LH (Left Screw)
1 Piece(s)Available

13 Days or more

300[1 1/4B] 1 1/4[1 1/4B] 1 1/4RH (Right Screw)
1 Piece(s)Available

13 Days or more

300[1 1/2B] 1 1/2[1 1/2B] 1 1/2LH (Left Screw)
1 Piece(s)Available

13 Days or more

300[1 1/2B] 1 1/2[1 1/2B] 1 1/2RH (Right Screw)
1 Piece(s)Available

13 Days or more

150[3B] 3[3B] 3LH (Left Screw)

Loading...

  1. 1

Basic Information

Types Simplex Applicable Fluids Water / Air / Steam / Oil Max. Operating Temperature(℃) 180
Max. Operating Pressure(MPa) 1.47 Types of connection Screw Mounting Type Type of Connection Thread Supply Side (Single unit, swivel) Rc
Type of Connection Thread Exhaust Side (Single unit, swivel) R

Additional Products in this Category

Tech Support