(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Refraction Fitting Pearl Swivel Joint, A Series

Pressure Refraction Fitting Pearl Swivel Joint, A Series
  • Volume Discount

The A series of swivel joints are capable of 360-degree rotation. They can be used with ductile cast-iron (partial carbon steel) screw-in movable pipelines.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1-10A
A-1-15A
A-1-20A
A-1-25A
A-1-32A
A-1-40A
A-1-50A
A-1-65A
A-1-80A
A-1-100A
A-2-10A
A-2-15A
A-2-20A
A-2-25A
A-2-32A
A-2-40A
A-2-50A
A-2-65A
A-2-80A
A-2-100A
A-3-10A
A-3-15A
A-3-20A
A-3-25A
A-3-32A
A-3-40A
A-3-50A
A-3-65A
A-3-80A
A-3-100A
A-4-10A
A-4-15A
A-4-20A
A-4-25A
A-4-32A
A-4-40A
A-4-50A
A-4-65A
A-4-80A
A-4-100A
A-5-10A
A-5-15A
A-5-20A
A-5-25A
A-5-32A
A-5-40A
A-5-50A
A-5-65A
A-5-80A
A-5-100A
A-6-10A
A-6-15A
A-6-20A
A-6-25A
A-6-32A
A-6-40A
A-6-50A
A-6-65A
A-6-80A
A-6-100A
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Temperature
(℃)
Nominal Connection Thread Supply Side (Single unit, swivel) Nominal Connection Thread Exhaust Side (Single unit, swivel) Style NO Material of Gasket
1 Piece(s)Available

10 Days or more

100[3/8B] 10A10A1NBR Nitrile Rubber
1 Piece(s)Available

10 Days or more

100[1/2B] 15A15A1NBR Nitrile Rubber
1 Piece(s)Available

10 Days or more

100[3/4B] 20A20A1NBR Nitrile Rubber
1 Piece(s)Available

10 Days or more

100[1B] 25A25A1NBR Nitrile Rubber
1 Piece(s)Available

10 Days or more

100[1 1/4B] 32A32A1NBR Nitrile Rubber
1 Piece(s)Available

10 Days or more

100[1 1/2B] 40A40A1NBR Nitrile Rubber
1 Piece(s)Available

10 Days or more

100[2B] 50A50A1NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[2 1/2B] 65A65A1NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[3B] 80A80A1NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[4B] 100A100A1NBR Nitrile Rubber
1 Piece(s)Available

10 Days or more

100[3/8B] 10A10A2NBR Nitrile Rubber
1 Piece(s)Available

10 Days or more

100[1/2B] 15A15A2NBR Nitrile Rubber
1 Piece(s)Available

10 Days or more

100[3/4B] 20A20A2NBR Nitrile Rubber
1 Piece(s)Available

8 Days or more

100[1B] 25A25A2NBR Nitrile Rubber
1 Piece(s)Available

10 Days or more

100[1 1/4B] 32A32A2NBR Nitrile Rubber
1 Piece(s)Available

10 Days or more

100[1 1/2B] 40A40A2NBR Nitrile Rubber
1 Piece(s)Available

10 Days or more

100[2B] 50A50A2NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[2 1/2B] 65A65A2NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[3B] 80A80A2NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[4B] 100A100A2NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[3/8B] 10A10A3NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[1/2B] 15A15A3NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[3/4B] 20A20A3NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[1B] 25A25A3NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[1 1/4B] 32A32A3NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[1 1/2B] 40A40A3NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[2B] 50A50A3NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[2 1/2B] 65A65A3NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[3B] 80A80A3NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[4B] 100A100A3NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[3/8B] 10A10A4NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[1/2B] 15A15A4NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[3/4B] 20A20A4NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[1B] 25A25A4NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[1 1/4B] 32A32A4NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[1 1/2B] 40A40A4NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[2B] 50A50A4NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[2 1/2B] 65A65A4NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[3B] 80A80A4NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[4B] 100A100A4NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[3/8B] 10A10A5NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[1/2B] 15A15A5NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[3/4B] 20A20A5NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[1B] 25A25A5NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[1 1/4B] 32A32A5NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[1 1/2B] 40A40A5NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[2B] 50A50A5NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[2 1/2B] 65A65A5NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[3B] 80A80A5NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[4B] 100A100A5NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[3/8B] 10A10A6NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[1/2B] 15A15A6NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[3/4B] 20A20A6NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[1B] 25A25A6NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[1 1/4B] 32A32A6NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[1 1/2B] 40A40A6NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[2B] 50A50A6NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[2 1/2B] 65A65A6NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[3B] 80A80A6NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[4B] 100A100A6NBR Nitrile Rubber

Loading...

Basic Information

Types Swivel Joints Applicable Fluids Water / Air / Gas / Oil Max. Operating Pressure(MPa) 4.1
Types of connection Screw Mounting Type Type of Connection Thread Supply Side (Single unit, swivel) Rc Type of Connection Thread Exhaust Side (Single unit, swivel) Rc
Body Material Ductile Cast Iron (part carbon steel)

Additional Products in this Category

Tech Support