(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Joint Series,- Fitting Part, No. 27, Intermediate Nipple Socket (RXG)

Joint Series,- Fitting Part, No. 27, Intermediate Nipple Socket (RXG)
  • Volume Discount

Without plating only
For complete product overview and details on Hex Long Bushing Pipe Fitting - Male, Brass, No. 27 Series see the sections below:

Part Number

Configured Part Number is shown.

Part Number
NO.27X1/2
NO.27X1/2X3/8
NO.27X1/4
NO.27X1/4X1/8
NO.27X1/4X3/8
NO.27X1/8
NO.27X1/8X1/4
NO.27X3/8
NO.27X3/8X1/2
NO.27X3/8X1/4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Type Connection Thread Type M1 Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Same Diameter・Different TypeRG (Tapped)1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different DiameterRG (Tapped)1/2B(15A)3/8B(10A)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different TypeRG (Tapped)1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different DiameterRG (Tapped)1/4B(8A)1/8B(6A)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different DiameterG (Tapped)R3/8B(10A)1/4B(8A)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different TypeRG (Tapped)1/8B(6A)1/8B(6A)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different DiameterG (Tapped)R1/4B(8A)1/8B(6A)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different TypeRG (Tapped)3/8B(10A)3/8B(10A)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different DiameterG (Tapped)R1/2B(15A)3/8B(10A)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different DiameterRG (Tapped)3/8B(10A)1/4B(8A)

Loading...

  1. 1

Basic Information

Material Brass Rod Connecting Shape Middle Nipple Socket Surface Treatment No
Applicable Fluid Air Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support