(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Joint Series, Fittings, No. 26, Middle Sockets (RcXG)

Part Number

Configured Part Number is shown.

Part Number
NO.26X1/4
NO.26X1/4X1/8
NO.26X1/4X3/8
NO.26X1/8
NO.26X3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Type Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Same Diameter・Different Type1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different Diameter1/4B(8A)1/8B(6A)
1 Piece(s)Available

12 Days or more

10Screw⇔Screw Different Diameter1/4B(8A)3/8B(10A)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different Type1/8B(6A)1/8B(6A)
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Same Diameter・Different Type3/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Material Brass Rod Connecting Shape Middle Socket Connection Thread Type M1 Rc
Connection Thread Type M2 G (Tapped) Surface Treatment No Applicable Fluid Air
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support