(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Combines No. 03 (bamboo shoot with cap nut) with No. 05 (nipple).
Part Number
Configured Part Number is shown.
NO.08X1/4
Types | Hose Fittings | Applicable Fluids | Air | Body Material | Brass Rod (With plating) |
---|---|---|---|---|---|
Shape | Straight | Hose connection type | Hose Barb | Types of connection screw | R |
Thread Size Connection | 1/4B | L Dimension | 56 | d Dimension | 8.5 |
Please check the type/dimensions/specifications of the part NO.08X1/4 in the Joint Series, Fitting Part, No. 08, Hose Joint series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy