(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose for Painting, FA Tube

Hose for Painting, FA Tube
  • Volume Discount

Softer and smoother inside than conventional fluorine tubes, providing superior workability.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FA-8
FA-10
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Nominal I.D. d
(φ)
1 Piece(s)Available

12 Days or more

86
1 Piece(s)Available

12 Days or more

108

Loading...

  1. 1

Basic Information

Fluid Foods / Paint, Solvent Fitting Used No Hose Inner Layer Material Fluororesin
Operating Pressure Range(MPa) ::1.2 Outer Layer Color Transparency Properties Pressure Resistance / Transparency / Flexibility
Operating Temperature Range(℃) -20::60 Standard Length(m) 100

Additional Products in this Category

Tech Support