(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose for The Air Tools - Suntec Coil

Hose for The Air Tools - Suntec Coil
  • Volume Discount

[Features]
· Superior flexibility, elasticity, and wear-resistant performance. Furthermore, it is very tough.
· A coiled structure for extended working range.
· Difficult to break with excellent wear resistance.
· Straight hand section—no hand hose is required. A coupler has been added for improved workability.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SCH-5080-3
SCH-5080-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Hose Length (When Straightened)
1 Piece(s)Available

8 Days or more

3
1 Piece(s)Available

Same day

Stock

5

Loading...

  1. 1

Basic Information

Fluid Air Fitting Used Both Sides Hose Inner Layer Material Polyurethane
Operating Pressure Range(MPa) ::0.7 Outer Layer Color Blue O.D.(Ø) 8
Nominal I.D. d(φ) 5 Metal Piece Type Others Properties Flexibility
Operating Temperature Range(℃) -40::80 Coupler Specifications Two-Touch Coupler

Additional Products in this Category

Tech Support