(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Civil Engineering, Piping, Air Conditioning Hose Gold Flex L (Lightweight Type)

Civil Engineering, Piping, Air Conditioning Hose Gold Flex L (Lightweight Type)
  • Volume Discount

Work in civil engineering and construction, agricultural irrigation, and plant facilities, etc. Light and flexible.

Part Number

Configured Part Number is shown.

Part Number
GFL-25-20
GFL-25-50
GFL-32-20
GFL-32-50
GFL-38-20
GFL-38-50
GFL-50-20
GFL-50-50
GFL-65-20
GFL-65-50
GFL-75-20
GFL-75-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Pressure Range
(MPa)
O.D.
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
Standard Length
(m)
1 Piece(s)Available

11 Days or more

~0.6029.92527020
1 Piece(s)Available

11 Days or more

~0.6029.92527050
1 Piece(s)Available

11 Days or more

~0.6037.43237020
1 Piece(s)Available

11 Days or more

~0.6037.43237050
1 Piece(s)Available

11 Days or more

~0.5043.93847520
1 Piece(s)Available

11 Days or more

~0.5043.93847550
1 Piece(s)Available

11 Days or more

~0.4057.55061020
1 Piece(s)Available

11 Days or more

~0.4057.55061050
1 Piece(s)Available

11 Days or more

~0.4071.56580020
1 Piece(s)Available

11 Days or more

~0.4071.56580050
1 Piece(s)Available

11 Days or more

~0.3584.875136020
1 Piece(s)Available

11 Days or more

~0.3584.875136050

Loading...

  1. 1

Basic Information

Fluid Water / Powder Fitting Used No Hose Inner Layer Material Polyvinyl Chloride
Outer Layer Color Transparency Properties Weather Resistance / Pressure Resistance / Oil Resistance / Transparency / Flexibility / Crush Strength Operating Temperature Range(℃) -5::60

Additional Products in this Category

Tech Support