(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floor Lock, Dolly Stopper

Floor Lock, Dolly Stopper
  • Volume Discount

•Caster Type : Related Components
For complete product overview and details on Floor Lock, Dolly Stopper see the sections below:

Part Number

Configured Part Number is shown.

Part Number
FL-01
FL-02
FL-03
FL-15
Part NumberMinimum order quantityVolume DiscountDays to Ship Proper Mounting Height
(mm)
Height when locked
(mm)
Height During Releasing
(mm)
1 Piece(s)Available

8 Days or more

160165131
1 Piece(s)Available

8 Days or more

205210176
1 Piece(s)Available

8 Days or more

243248214
1 Piece(s)Available

8 Days or more

190195161

Loading...

  1. 1

Basic Information

Caster Type Related Components Application Streamlining of Logistics, Hand Truck Types of Related components Hand Truck Lock and Stopper
Stroke(mm) 34 Mounting Seat(mm) 120×120 Mounting Pitch(mm) 90×90, 100×100

Additional Products in this Category

Tech Support