(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pillow Unit, Silver Series Cylindrical Hole with Set Screw KP

Pillow Unit, Silver Series Cylindrical Hole with Set Screw KP
  • Volume Discount

Bearing Inner Diameter Shape: Cylindrical Bore Shape with Set Screw
Bearing Unit, Type: Pillow
Pillow Type, Category: Standard
Rolling Element Material: Stainless Steel
Surface Treatment: Not Provided
Unit Body Material: Silver
Unit, Type: Insert Bearing Unit
For complete product overview and details on Pillow Unit, Silver Series Cylindrical Hole with Set Screw KP see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
KP000
KP001
KP002
KP003
KP005
KP006
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. (mm)
(φ)
H
(mm)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)
1 Piece(s)Available

8 Days or more

1010184.62
1 Piece(s)Available

8 Days or more

1012195.12.4
1 Piece(s)Available

8 Days or more

1015225.62.8
1 Piece(s)Available

8 Days or more

10172463.3
1 Piece(s)Available

8 Days or more

10253210.15.8
1 Piece(s)Available

9 Days or more

10303613.28.3

Loading...

  1. 1
 

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Pillow unit Pillow Type, Category Standard
Type of Insert Bearing Cylindrical Bore Shape with Set Screw Unit Body Material Silver Rolling Element Material Stainless Steel
Surface Treatment No

Additional Products in this Category

Tech Support