(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pillow Unit, Silver Series, Cylindrical Hole Shape with Eccentric Ring, MUP Type (MUP000)

Pillow Unit, Silver Series, Cylindrical Hole Shape with Eccentric Ring, MUP Type MUP000
  • Volume Discount

Bearing Inner Diameter Shape: Cylindrical HoleEccentric Collar
Bearing Unit, Type: Pillow
Pillow Type, Category: Lightweight
Rolling Element Material: Stainless Steel
Surface Treatment: Not Provided
Unit Body Material: Stainless steel silver
Unit, Type: Insert Bearing Unit
For complete product overview and details on Pillow Unit, Silver Series, Cylindrical Hole Shape with Eccentric Ring, MUP Type see the sections below:

PDF

Part Number

Configured Part Number is shown.

MUP000

Part Number
MUP000
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. (mm)
(φ)
H
(mm)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)
1 Piece(s)Available

8 Days or more

1010183.91.55

Loading...

  1. 1
 

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Pillow unit Pillow Type, Category Lightweight
Type of Insert Bearing Cylindrical Bore Shape with Eccentric Wheel Unit Body Material Stainless steel silver Rolling Element Material Stainless Steel
Surface Treatment No

Please check the type/dimensions/specifications of the part MUP000 in the Pillow Unit, Silver Series, Cylindrical Hole Shape with Eccentric Ring, MUP Type series.

Products like this...

Part Number
MUP001
MUP002
MUP003
MUP004
MUP005
MUP006
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. (mm)
(φ)
H
(mm)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)
1 Piece(s)Available

8 Days or more

1012194.31.9
1 Piece(s)Available

8 Days or more

1015224.752.25
1 Piece(s)Available

8 Days or more

1017245.12.65
1 Piece(s)Available

8 Days or more

1020287.94
1 Piece(s)Available

8 Days or more

1025328.64.65
1 Piece(s)Available

8 Days or more

10303611.36.6

Additional Products in this Category

Tech Support