(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hanger Shaped Unit, Cylindrical Hole Shape with Set Screw, UCECH Type (Part Numbers)

Hanger Shaped Unit, Cylindrical Hole Shape with Set Screw, UCECH Type
  • Volume Discount

Bearing Inner Diameter Shape: Cylindrical Bore Shape with Set Screw
Bearing Unit, Type: Hanger-Shaped Unit
Pillow Type, Category: Standard
Rolling Element Material: Stainless Steel
Surface Treatment: Not Provided
Unit Body Material: Cast Iron
Unit, Type: Insert Bearing Unit
For complete product overview and details on Hanger Shaped Unit, Cylindrical Hole Shape with Set Screw, UCECH Type see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
UCECH201
UCECH202
UCECH204
UCECH205
UCECH206
UCECH207
UCECH208
UCECH209
UCECH210
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. (mm)
(φ)
H
(mm)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)
1 Piece(s)Available

13 Days or more

10126412.86.6
1 Piece(s)Available

13 Days or more

10156412.86.6
1 Piece(s)Available

13 Days or more

10206412.86.6
1 Piece(s)Available

13 Days or more

102564147.9
1 Piece(s)Available

13 Days or more

10306419.611.3
1 Piece(s)Available

13 Days or more

10357025.915.4
1 Piece(s)Available

13 Days or more

10407329.317.9
1 Piece(s)Available

13 Days or more

1045823320.5
1 Piece(s)Available

13 Days or more

10508335.523.2

Loading...

  1. 1
 

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Hanger-Shaped Unit Pillow Type, Category Standard
Type of Insert Bearing Cylindrical Bore Shape with Set Screw Unit Body Material Cast iron made Rolling Element Material Stainless Steel
Surface Treatment No

Additional Products in this Category

Tech Support