(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bearing Inner Diameter Shape: Cylindrical Bore Shape with Set Screw
Bearing Unit, Type: Pillow
Pillow Type, Category: Standard
Rolling Element Material: Stainless Steel
Surface Treatment: Not Provided
Unit Body Material: Cast Iron
Unit, Type: Insert Bearing Unit
For complete product overview and details on Pillow Type Unit, Cylindrical Bore Type with Set Screw, UCP Type see the sections below:
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Pillow unit | Pillow Type, Category | Standard |
---|---|---|---|---|---|
Type of Insert Bearing | Cylindrical Bore Shape with Set Screw | Unit Body Material | Cast iron made | Rolling Element Material | Stainless Steel |
Surface Treatment | No | Seal Type | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy