(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nylon Nut (Type 1, Small Size, Fine Details)

Nylon Nut (Type 1, Small Size, Fine Details)
  • Volume Discount

Frictional force generated between the nylon ring and the screw part of the bolt reduces shock and vibration and prevents the screw from loosening.

Part Number

Configured Part Number is shown.

NN1SH-M10-SUS

Part Number
NN1SH-M10-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 10 Material Stainless Steel Surface Treatment No
Thread ridge type Metric fine Application / function Stop loosening Surface Treatment (Details) No
Hex nut standard A Type Locking Type Nylon Nut Height(mm) 12
Wrench Flats(mm) 14 Pitch(mm) 1.25

Additional Products in this Category

Tech Support