(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polyethylene Foam PE Light A-8 (PE-A-8-G-20-200-200)

Polyethylene Foam PE Light A-8 PE-A-8-G-20-200-200
  • Volume Discount

Extremely versatile polyethylene. Widely used for different types of cushioning materials and joint fillers, etc.

Part Number

Configured Part Number is shown.

PE-A-8-G-20-200-200

Part Number
PE-A-8-G-20-200-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(mm)
Width
(mm)
Length
(mm)
Color
1 Piece(s)Available

15 Days or more

No Seal20200200Gray

Loading...

  1. 1

Basic Information

Material, General Sponge Material, Details Polyethylene

Please check the type/dimensions/specifications of the part PE-A-8-G-20-200-200 in the Polyethylene Foam PE Light A-8 series.

Products like this...

Part Number
PE-A-8-B-10-500-500
PE-A-8-B-20-100-100
PE-A-8-B-20-200-200
PE-A-8-G-20-300-300
PE-A-8-G-20-500-500
PE-A-8-G-30-100-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(mm)
Width
(mm)
Length
(mm)
Color
1 Piece(s)Available

8 Days or more

No Seal10500500Blue
1 Piece(s)Available

15 Days or more

No Seal20100100Blue
1 Piece(s)Available

15 Days or more

No Seal20200200Blue
1 Piece(s)Available

15 Days or more

No Seal20300300Gray
1 Piece(s)Available

15 Days or more

No Seal20500500Gray
1 Piece(s)Available

15 Days or more

No Seal30100100Gray

Additional Products in this Category

Tech Support