(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Types : Weight hook
For complete product overview and details on Weight Hook see the sections below:
Part Number
Configured Part Number is shown.
JF-0.32TA
Types | Weight hook | Code No. | 1831 | Material | 304 Stainless Steel |
---|---|---|---|---|---|
Wire diameter(mm) | 8.5 | Reference Load(kgf) | 320 | Inner Diameter L(mm) | 16 |
Latch | With Latch |
Please check the type/dimensions/specifications of the part JF-0.32TA in the Weight Hook series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy