(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - With stainless steel fixed plate, compact double nylon castor, without brake, SUHKT series (Heavy load). (Part Numbers)

Casters - With stainless steel fixed plate, compact double nylon castor, without brake, SUHKT series (Heavy load).
  • Volume Discount

•Caster Type : Others, Plate Type Fixed, Two Wheels
•Wheel Material : Conductive MC Nylon, Monomer Casting Nylon
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Stainless Steel Low Floor Heavy Load Dual Wheel Casters, SUHKT see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUHKT-50-MC
SUHKT-65-MC
SUHKT-75-MC
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
1 Piece(s)Available

13 Days or more

220.01~320.0029478552885585015X2
1 Piece(s)Available

13 Days or more

320.01~485.0039296.5552886596517X2
1 Piece(s)Available

14 Days or more

485.01~750.00490108634095727517.5X2

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Low Floor Heavy Load / Dual Wheels Stopper No Wheel Material Monomer Casting Nylon
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Stainless Steel Mounting Hole Type Round hole
Application OA equipment, information and communication equipment Load Category Heavy Load Metal Fitting Color (Finish) No
Specifications The wheels on earth Detailed Wheel Specifications Oil Resistance Wheel color Blue
Floor Protection No Floor Protection Bearing Stainless Radial Ball Bearing

Additional Products in this Category

Tech Support