(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Compact nylon with fixed stainless steel plate, without brake, SUHK series (Heavy load). (Part Numbers)

Casters - Compact nylon with fixed stainless steel plate, without brake, SUHK series (Heavy load).
  • Volume Discount

•Caster Type : Others, Plate Type Fixed
•Wheel Material : Monomer Casting Nylon, Nylon 6
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Stainless Steel Low-to-Floor, Heavy Weight Caster, SUHK see the sections below:

PDF

Part Number

Configured Part Number is shown.

SUHK-75-MC

 
Part Number
SUHK-75-MC
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color
1 Piece(s)Available

12 Days or more

485.01~750.00490108[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance634095727539Oil ResistanceBlue

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Low Floor Heavy Load Stopper No Metal Piece(Fittings etc.,) Material Stainless Steel
Mounting Hole Type Round hole Application OA equipment, information and communication equipment / Factory facilities Load Category Heavy Load
Metal Fitting Color (Finish) No Specifications The wheels on earth Floor Protection No Floor Protection
Bearing Stainless Radial Ball Bearing

Please check the type/dimensions/specifications of the part SUHK-75-MC in the Casters - Compact nylon with fixed stainless steel plate, without brake, SUHK series (Heavy load). series.

Products like this...

Part Number
SUHK-50-MC
SUHK-50-YN
SUHK-65-MC
SUHK-65-YN
SUHK-75-YN
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color
1 Piece(s)Available

20 Days or more

220.01~320.0029478[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance552885585032.5Oil ResistanceBlue
1 Piece(s)Available

12 Days or more

220.01~320.0029478[Nylon] Nylon 6Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance552885585032.5Core: NoneBlack
1 Piece(s)Available

12 Days or more

320.01~485.0039296.5[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance552886596536Oil ResistanceBlue
1 Piece(s)Available

12 Days or more

320.01~485.0039296.5[Nylon] Nylon 6Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance552886596536Core: NoneBlack
1 Piece(s)Available

12 Days or more

485.01~750.00490108[Nylon] Nylon 6Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance634095727539Core: NoneBlack

Additional Products in this Category

Tech Support