(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

SUW Urethane Foam (for Stainless Steel)

SUW Urethane Foam (for Stainless Steel)
  • Volume Discount

• Wheel Type: Outer Ring + Wheel
• Tire Material: Urethane (UR)
• Shaft Bearing: Available
• Wheel Type: Single Wheel
• Core: Stainless steel 304

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUW-100
SUW-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Max. Allowable Load
(N)
1 Piece(s)Available

14 Days or more

1003510421470
1 Piece(s)Available

14 Days or more

1504512562450

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane (UR) Shaft Bearing Available
Core Stainless steel 304 Bearing details Stainless Needle Bearing Wheel Type Single Wheel

Additional Products in this Category

Tech Support