(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - For scaffolding, with swivel plate, SC series. (Part Numbers)

Casters - For scaffolding, with swivel plate, SC series.
  • Volume Discount

Casters with steel swivel plate, for scaffolding with brakes. Load ranges from 80.01 to 485.00daN. Wide variety of configurable dimensions and materials.

PDF

Part Number

Configured Part Number is shown.

WUWSC-100

 
Part Number
WUWSC-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Wheel Diameter
(φ)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Eccentricity
(mm)
Stem Diameter
(φ mm)
Application Bearing
1 Piece(s)Available

12 Days or more

80.01~140.0098139[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance10035(Core: Steel) antibacterial and high elasticityWhiteWith floor protectionMade in Japan3526.6For ScaffoldingRadial ball bearings

Loading...

  1. 1

Basic Information

Caster Type Plug Style Stopper Stopper Plate Metal Piece(Fittings etc.,) Material Steel
Application Factory facilities / Vertical lift Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth

Please check the type/dimensions/specifications of the part WUWSC-100 in the Casters - For scaffolding, with swivel plate, SC series. series.

Products like this...

Part Number
WSC-100
WSC-250
WUWSC-130
WUWSC-150
WUWSC-200
WUWSC-250
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Wheel Diameter
(φ)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Eccentricity
(mm)
Stem Diameter
(φ mm)
Application Bearing
1 Piece(s)Available

12 Days or more

80.01~140.0098139[Synthetic Rubber] Rubber SBRAbrasion Resistance10035---Made in China-26.6--
1 Piece(s)Available

12 Days or more

320.01~485.00323300[Synthetic Rubber] Rubber SBRAbrasion Resistance25050(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan7135-Radial ball bearings
1 Piece(s)Available

12 Days or more

140.01~220.00176186.6[Urethane] Antibacterial White UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance13042(Core: Steel) antibacterial and high elasticityWhiteWith floor protectionMade in Japan4535For ScaffoldingRadial ball bearings
1 Piece(s)Available

12 Days or more

140.01~220.00196196.6[Urethane] Antibacterial White UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance15045(Core: Steel) antibacterial and high elasticityWhiteWith floor protectionMade in Japan4535For ScaffoldingRadial ball bearings
1 Piece(s)Available

12 Days or more

220.01~320.00245247.3[Urethane] Antibacterial White UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance20045(Core: Steel) antibacterial and high elasticityWhiteWith floor protectionMade in Japan5835For ScaffoldingRadial ball bearings
1 Piece(s)Available

12 Days or more

320.01~485.00323300[Urethane] Antibacterial White UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance25050(Core: Steel) antibacterial and high elasticityWhiteWith floor protectionMade in Japan7135For ScaffoldingRadial ball bearings

Additional Products in this Category

Tech Support