(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/9/2024 to 4:00 p.m. (CDT) 11/10/2024. We apologize for the inconvenience.

Casters - Turntable, NJK series.

Casters - Turntable, NJK series.
  • Volume Discount

NJK series swivel plate casters, for load ranges from 78 to 245daN. Made of synthetic rubber and Urethane, resistant to abrasion, gasoline, oil and cold resistance. Wide range of configurable dimensions and materials.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NJK-130
NJK-130W
NJK-130WUW
NJK-130WW
NJK-150
NJK-150SPM
NJK-150SST
NJK-150UW
NJK-150W
NJK-150WUW
NJK-150WW
NJK-200
NJK-200SPM
NJK-200SST
NJK-200UW
NJK-200W
NJK-200WUW
NJK-200WW
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

-----75(90)75(90)112112--Bracket Set (without wheels)----130-
1 Piece(s)Available

8 Days or more

140.01~220.00176188[Synthetic Rubber] Rubber SBRAbrasion Resistance75(90)75(90)11211213042The wheels on earth(Core: steel), high elasticityBlackNo Floor Protection41-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

140.01~220.00176188[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(90)75(90)11211213042The wheels on earth(Core: Steel) antibacterial and high elasticityWhiteWith floor protection41-Radial ball bearings
1 Piece(s)Available

12 Days or more

80.01~140.00137188[Synthetic Rubber] White Diene Rubber BRCold Resistance75(90)75(90)11211213042The wheels on earth(Core: steel), high elasticityWhiteWith floor protection41-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

-----75(90)75(90)112112--Bracket Set (without wheels)----150-
1 Piece(s)Available

18 Days or more

35.01~80.0078198Natural RubberNo75(90)75(90)11211215045The wheels on earth(Core: Aluminum Diecast) High ElasticityBlackNo Floor Protection41-Radial ball bearings
1 Piece(s)Available

12 Days or more

140.01~220.00196198[Synthetic Rubber] High impact rubberNo75(90)75(90)11211215045The wheels on earth(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection41-Radial ball bearings
1 Piece(s)Available

8 Days or more

140.01~220.00196198[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(90)75(90)11211215045The wheels on earth(Core: Steel) Shock ResistanceGreenNo Floor Protection41-Radial ball bearings
1 Piece(s)Available

8 Days or more

140.01~220.00196198[Synthetic Rubber] Rubber SBRAbrasion Resistance75(90)75(90)11211215045The wheels on earth(Core: steel), high elasticityBlackNo Floor Protection41-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

140.01~220.00196198[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(90)75(90)11211215045The wheels on earth(Core: Steel) antibacterial and high elasticityWhiteWith floor protection41-Radial ball bearings
1 Piece(s)Available

12 Days or more

140.01~220.00156198[Synthetic Rubber] White Diene Rubber BRCold Resistance75(90)75(90)11211215045The wheels on earth(Core: steel), high elasticityWhiteWith floor protection41-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

-----100(115)100(115)140140--Bracket Set (without wheels)----200-
1 Piece(s)Available

12 Days or more

80.01~140.0098250Natural RubberNo100(115)100(115)14014020045The wheels on earth(Core: Aluminum Diecast) High ElasticityBlackNo Floor Protection58-Radial ball bearings
1 Piece(s)Available

18 Days or more

220.01~320.00245250[Synthetic Rubber] High impact rubberNo100(115)100(115)14014020045The wheels on earth(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection58-Radial ball bearings
1 Piece(s)Available

18 Days or more

220.01~320.00245250[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100(115)100(115)14014020045The wheels on earth(Core: Steel) Shock ResistanceGreenNo Floor Protection58-Radial ball bearings
1 Piece(s)Available

8 Days or more

220.01~320.00245250[Synthetic Rubber] Rubber SBRAbrasion Resistance100(115)100(115)14014020045The wheels on earth(Core: steel), high elasticityBlackNo Floor Protection58-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

220.01~320.00245250[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100(115)100(115)14014020045The wheels on earth(Core: Steel) antibacterial and high elasticityWhiteWith floor protection58-Radial ball bearings
1 Piece(s)Available

12 Days or more

140.01~220.00196250[Synthetic Rubber] White Diene Rubber BRCold Resistance100(115)100(115)14014020045The wheels on earth(Core: steel), high elasticityWhiteWith floor protection58-Pressed-in Bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With swivel stopper Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck Metal Fitting Color (Finish) Bright Chromate Plating

Additional Products in this Category

Tech Support