(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Corner, steel CC series.

Casters - Corner, steel CC series.
  • Volume Discount

Corner casters, steel, CC series. Wheel materials available in synthetic rubber, Nylon and Urethane, abrasion resistant, gasoline resistant, oil resistant and chemical resistant. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CC-50B-BN
CC-50B-R
CC-50B-U
CC-50U-BN
CC-50U-R
CC-50U-U
CC-65B-BN
CC-65B-R
CC-65B-U
CC-65U-BN
CC-65U-R
CC-65U-U
CC-75B-BN
CC-75B-R
CC-75B-U
CC-75U-BN
CC-75U-R
CC-75U-U
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Detailed Wheel Specifications Wheel color Eccentricity
(mm)
1 Piece(s)Available

14 Days or more

~35.003466[Nylon] Nylon 6Abrasion Resistance / Oil Resistance / Chemical Resistance5020Baked-on Black(Core: None)Black20
1 Piece(s)Available

12 Days or more

~35.002966[Synthetic Rubber] Rubber SBRAbrasion Resistance5020Baked-on Black(Core: None) high elasticityBlack20
1 Piece(s)Available

12 Days or more

~35.003466[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance5020Baked-on Black(Core: None) Shock ResistanceGreen20
1 Piece(s)Available

13 Days or more

~35.003466[Nylon] Nylon 6Abrasion Resistance / Oil Resistance / Chemical Resistance5020Bright Chromate Plating(Core: None)Black20
1 Piece(s)Available

12 Days or more

~35.002966[Synthetic Rubber] Rubber SBRAbrasion Resistance5020Bright Chromate Plating(Core: None) high elasticityGreen20
1 Piece(s)Available

12 Days or more

~35.003466[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance5020Bright Chromate Plating(Core: None) Shock ResistanceGreen20
1 Piece(s)Available

15 Days or more

35.01~80.004979[Nylon] Nylon 6Abrasion Resistance / Oil Resistance / Chemical Resistance6525Baked-on Black(Core: None)Black21
1 Piece(s)Available

12 Days or more

35.01~80.003979[Synthetic Rubber] Rubber SBRAbrasion Resistance6525Baked-on Black(Core: None) high elasticityBlack21
1 Piece(s)Available

12 Days or more

35.01~80.004979[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance6525Baked-on Black(Core: None) Shock ResistanceGreen21
1 Piece(s)Available

13 Days or more

35.01~80.004979[Nylon] Nylon 6Abrasion Resistance / Oil Resistance / Chemical Resistance6525Bright Chromate Plating(Core: None)Black21
1 Piece(s)Available

12 Days or more

35.01~80.003979[Synthetic Rubber] Rubber SBRAbrasion Resistance6525Bright Chromate Plating(Core: None) high elasticityGreen21
1 Piece(s)Available

12 Days or more

35.01~80.004979[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance6525Bright Chromate Plating(Core: None) Shock ResistanceGreen21
1 Piece(s)Available

14 Days or more

35.01~80.005889[Nylon] Nylon 6Abrasion Resistance / Oil Resistance / Chemical Resistance7525Baked-on Black(Core: None)Black21
1 Piece(s)Available

12 Days or more

35.01~80.004989[Synthetic Rubber] Rubber SBRAbrasion Resistance7525Baked-on Black(Core: None) high elasticityBlack21
1 Piece(s)Available

12 Days or more

35.01~80.005889[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance7525Baked-on Black(Core: None) Shock ResistanceGreen21
1 Piece(s)Available

13 Days or more

35.01~80.005889[Nylon] Nylon 6Abrasion Resistance / Oil Resistance / Chemical Resistance7525Bright Chromate Plating(Core: None)Black21
1 Piece(s)Available

12 Days or more

35.01~80.004989[Synthetic Rubber] Rubber SBRAbrasion Resistance7525Bright Chromate Plating(Core: None) high elasticityGreen21
1 Piece(s)Available

12 Days or more

35.01~80.005889[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance7525Bright Chromate Plating(Core: None) Shock ResistanceGreen21

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Corner Caster Stopper No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture Plate Size (For Corners)(mm) 113×76×37
Mounting Hole Pitch (For Corners)(mm) 73.5×103.5×25.0 Specifications The wheels on earth Floor Protection No Floor Protection
Bearing No

Additional Products in this Category

Tech Support