(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Swivel plate, stainless steel, SUHJ series (Heavy Duty). (Part Numbers)

Casters - Swivel plate, stainless steel, SUHJ series (Heavy Duty).
  • Volume Discount

Stainless steel heavy duty swivel casters, SUHJ series, with slotted holes. Permissible loads from 220.01 to 750.00daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

SUHJ-75-MC

 
Part Number
SUHJ-75-MC
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Load Category Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

485.01~750.00490108[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance63(78)63(78)1001007539Heavy LoadNoThe wheels on earthOil ResistanceBlueNo Floor Protection25-Stainless Radial Ball Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Low Floor Heavy Load Stopper No Metal Piece(Fittings etc.,) Material Stainless Steel
Mounting Hole Type Slotted Holes Application OA equipment, information and communication equipment / Factory facilities

Please check the type/dimensions/specifications of the part SUHJ-75-MC in the Casters - Swivel plate, stainless steel, SUHJ series (Heavy Duty). series.

Products like this...

Part Number
SUHJ-50-MC
SUHJ-50-YN
SUHJ-65-MC
SUHJ-65-YN
SUHJ-75
SUHJ-75-YN
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Load Category Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

20 Days or more

220.01~320.0029478[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance55(65)55(65)82825032.5Heavy LoadNoThe wheels on earthOil ResistanceBlueNo Floor Protection18-Stainless Radial Ball Bearing
1 Piece(s)Available

12 Days or more

220.01~320.0029478[Nylon] Nylon 6Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance55(65)55(65)82825032.5Heavy LoadNoThe wheels on earthCore: NoneBlackNo Floor Protection18-Stainless Radial Ball Bearing
1 Piece(s)Available

12 Days or more

320.01~485.0039296.5[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance63(78)63(78)1001006536Heavy LoadNoThe wheels on earthOil ResistanceBlueNo Floor Protection22-Stainless Radial Ball Bearing
1 Piece(s)Available

12 Days or more

320.01~485.0039296.5[Nylon] Nylon 6Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance63(78)63(78)1001006536Heavy LoadNoThe wheels on earthCore: NoneBlackNo Floor Protection22-Stainless Radial Ball Bearing
1 Piece(s)Available

16 Days or more

-----63(78)63(78)100100---NABracket Set (without wheels)----75-
1 Piece(s)Available

25 Days or more

485.01~750.00490108[Nylon] Nylon 6Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance63(78)63(78)1001007539Heavy LoadNoThe wheels on earthCore: NoneBlackNo Floor Protection25-Stainless Radial Ball Bearing

Additional Products in this Category

Tech Support