(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Stainless steel, with swivel plate, SUNK series (medium loads).

Casters - Stainless steel, with swivel plate, SUNK series (medium loads).
  • Volume Discount

Stainless steel casters with swivel plate, SUNK series, for medium loads. Load ranges from 140.01 to 485.00daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUNK-100
SUNK-100MC
SUNK-100POTH
SUNK-100SW
SUNK-100SWUW
SUNK-125
SUNK-125MC
SUNK-125POTH
SUNK-125SUW
SUNK-125SW
SUNK-150
SUNK-150MC
SUNK-150POTH
SUNK-150SUW
SUNK-150SW
SUNK-150SWUW
SUNK-200
SUNK-200POTH
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Load Category Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

-----80(90)45(50)11080---NABracket Set (without wheels)----100-
1 Piece(s)Available

12 Days or more

140.01~220.00147130[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance80(90)45(50)1108010029-NoThe wheels on earth(Core: None)BlueNo Floor Protection--Stainless Needle Bearing
1 Piece(s)Available

18 Days or more

140.01~220.00147130[Urethane] UrethaneAbrasion Resistance / Oil Resistance80(90)45(50)1108010035Medium LoadNoThe wheels on earth(Core: nylon 6) Shock and acid resistantYellowNo Floor ProtectionMade in Germany-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

140.01~220.00147130[Synthetic Rubber] Rubber SBRAbrasion Resistance80(90)45(50)1108010035Medium LoadNoThe wheels on earthCore: Stainless steel 304BlackNo Floor Protection--Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

140.01~220.00147130[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance80(90)45(50)1108010035Medium LoadNoThe wheels on earth(Core: Stainless steel 304) Antibacterial, high-elasticityWhiteNo Floor Protection--Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

-----100(112)56(53)14085---NABracket Set (without wheels)----125-
1 Piece(s)Available

12 Days or more

140.01~220.00205165[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance100(112)56(53)1408512542-NoThe wheels on earth(Core: None)BlueNo Floor Protection--Stainless Needle Bearing
1 Piece(s)Available

13 Days or more

140.01~220.00205165[Urethane] UrethaneAbrasion Resistance / Oil Resistance100(112)56(53)1408512535Medium LoadNoThe wheels on earth(Core: nylon 6) Shock and acid resistantYellowNo Floor ProtectionMade in Germany-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

140.01~220.00205165[Urethane] UrethaneAbrasion Resistance / Oil Resistance100(112)56(53)1408512542Medium LoadNoThe wheels on earth(Core: Stainless steel 304) shock and acid resistantGreenNo Floor Protection--Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

140.01~220.00205165[Synthetic Rubber] Rubber SBRAbrasion Resistance100(112)56(53)1408512542Medium LoadNoThe wheels on earthCore: Stainless steel 304BlackNo Floor Protection--Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

-----100(112)56(53)14085---NABracket Set (without wheels)----150-
1 Piece(s)Available

12 Days or more

220.01~320.00245190[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance100(112)56(53)1408515042-NoThe wheels on earth(Core: None)BlueNo Floor Protection--Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

220.01~320.00245190[Urethane] UrethaneAbrasion Resistance / Oil Resistance100(112)56(53)1408515040Medium LoadNoThe wheels on earth(Core: nylon 6) Shock and acid resistantYellowNo Floor ProtectionMade in Germany-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

220.01~320.00245190[Urethane] UrethaneAbrasion Resistance / Oil Resistance100(112)56(53)1408515045Medium LoadNoThe wheels on earth(Core: Stainless steel 304) shock and acid resistantGreenNo Floor Protection--Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

220.01~320.00245190[Synthetic Rubber] Rubber SBRAbrasion Resistance100(112)56(53)1408515045Medium LoadNoThe wheels on earthCore: Stainless steel 304BlackNo Floor Protection--Stainless Needle Bearing
1 Piece(s)Available

14 Days or more

220.01~320.00245190[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100(112)56(53)1408515045Medium LoadNoThe wheels on earth(Core: Stainless steel 304) Antibacterial, high-elasticityWhiteNo Floor Protection--Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

-----112(119)63(56)15098---NABracket Set (without wheels)----200-
1 Piece(s)Available

18 Days or more

320.01~485.00343250[Urethane] UrethaneAbrasion Resistance / Oil Resistance112(119)63(56)1509820050Medium LoadNoThe wheels on earth(Core: nylon 6) Shock and acid resistantYellowNo Floor ProtectionMade in Germany-Stainless Needle Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Stainless Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment

Additional Products in this Category

Tech Support